5-pin (DBV) package image

LMH6629MFE/NOPB ACTIVE

Ultra-low-noise high-speed operational amplifier with shutdown

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMH6629MF/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +
LMH6629MFX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the LMH6629

  • Specified for VS = 5 V, RL = 100 Ω, AV = 10V/V
    WSON-8 Package, unless Specified. –3dB
    Bandwidth 900 MHz
  • Input Voltage Noise 0.69 nV/√Hz
  • Input Offset Voltage Max. Over Temperature
    ±0.8 mV
  • Slew Rate 1600 V/ µs
  • HD2 @ f = 1 MHz, 2VPP −90 dBc
  • HD3 @ f = 1 MHz, 2VPP −94 dBc
  • Supply Voltage Range 2.7 V to 5.5 V
  • Typical Supply Current 15.5 mA
  • Selectable Min. Gain ≥4 or ≥10 V/V
  • Enable Time: 75 ns
  • Output Current ±250 mA
  • WSON-8 and SOT-23-5 Packages

Description for the LMH6629

The LMH6629 is a high-speed, ultra-low noise amplifier designed for applications requiring wide bandwidth with high gain and low noise such as in communication, test and measurement, optical and ultrasound systems.

The LMH6629 operates on 2.7-V to 5.5-V supply with an input common mode range that extends below ground and outputs that swing to within 0.8 V of the rails for ease of use in single supply applications. Heavy loads up to ±250 mA can be driven by high-frequency large signals with the LMH6629’s –3dB bandwidth of 900 MHz and 1600 V/µs slew rate. The LMH6629 (WSON-8 package only) has user-selectable internal compensation for minimum gains of 4 or 10 controlled by pulling the COMP pin low or high, thereby avoiding the need for external compensation capacitors required in competitive devices. Compensation for the SOT-23-5 package is internally set for a minimum stable gain of 10 V/V. The WSON-8 package also provides the power-down enable/disable feature.

The low-input noise (0.69 nV/√Hz and 2.6 pA/√Hz), low distortion (HD2/HD3 = −90 dBc/−94 dBc) and ultra-low DC errors (800 µV VOS maximum over temperature, ±0.45 µV/°C drift) allow precision operation in both ac- and dc-coupled applications.

The LMH6629 is fabricated in Texas Instruments’ proprietary SiGe process and is available in a 3 mm × 3 mm 8-pin WSON package as well as the SOT-23-5 package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMH6629MF/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +
LMH6629MFX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more