8-pin (DDA) package image

LMH6672MR/NOPB ACTIVE

Dual, High Output Current, High Speed Op Amp

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMH6672MRX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HSOIC (DDA) | 8
Operating temperature range (°C) -40 to 150
Package qty | Carrier 95 | TUBE

Features for the LMH6672

  • High Output Drive
    •  19.2 VPP Differential Output Voltage,
      RL = 50 Ω
    •  9.6 VPP Single-ended Output Voltage,
      RL = 25 Ω
  • High Output Current
    •  ±200 mA @ VO = 9 VPP, VS = 12 V
  • Low Distortion
    •  105 dB SFDR @ 100 kHz, VO = 8.4 VPP,
      RL = 25 Ω
    •  98 dB SFDR @ 1MHz, VO = 2 VPP,
      RL = 100 Ω
  • High Speed
    •  90 MHz 3 dB Bandwidth (G = 2)
    •  135 V/µs Slew Rate
  • Low Noise
    •  3.1 nV/√Hz: Input Noise Voltage
    •  1.8 pA/√Hz: Input Noise Current
  • Low Supply Current: 7.2mA/amp
  • Single-supply Operation: 5 V to 12 V
  • Stable for Gain of +2V/V or Higher
  • Available in 8-pin SOIC and SO PowerPAD (DDA)

Description for the LMH6672

The LMH6672 is a low cost, dual high speed op amp capable of driving signals to within 1 V of the power supply rails. It features the high output drive with low distortion required for the demanding application of a single supply xDSL line driver.

When connected as a differential output driver, the LMH6672 can drive a 50-Ω load to 16.8 VPP swing with only −98 dBc distortion, fully supporting the peak upstream power levels for upstream full-rate ADSL. The LMH6672 is fully specified for operation with 5-V and 12-V supplies. Ideal for PCI modem cards and xDSL modems.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMH6672MRX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more