16-pin (PW) package image

LMK00804BPWR ACTIVE

Low skew, 1-to-4 multiplexed differential/LVCMOS-to-LVCMOS/TTL fanout buffer

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMK00804BPW ACTIVE
Package qty | Carrier 92 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the LMK00804B

  • Four LVCMOS/LVTTL Outputs with 7 Ω Output
    Impedance
    • Additive Jitter: 0.04 ps RMS (typ) @ 125 MHz
    • Noise Floor: –166 dBc/Hz (typ) @ 125 MHz
    • Output Frequency: 350 MHz (max)
    • Output Skew: 35 ps (max)
    • Part-to-Part Skew: 700 ps (max)
  • Two Selectable Inputs
    • CLK, nCLK Pair Accepts LVPECL, LVDS,
      HCSL, SSTL, LVHSTL, or LVCMOS/LVTTL
    • LVCMOS_CLK Accepts LVCMOS/LVTTL
  • Synchronous Clock Enable
  • Core/Output Power Supplies:
    • 3.3 V/3.3 V
    • 3.3 V/2.5 V
    • 3.3 V/1.8 V
    • 3.3 V/1.5 V
  • Package: 16-Lead TSSOP
  • Industrial Temperature Range: –40ºC to +85ºC

Description for the LMK00804B

The LMK00804B is a low skew, high performance clock fanout buffer which can distribute up to four LVCMOS/LVTTL outputs (3.3-V, 2.5-V, 1.8-V, or 1.5-V levels) from one of two selectable inputs, which can accept differential or single-ended inputs. The clock enable input is synchronized internally to eliminate runt or glitch pulses on the outputs when the clock enable terminal is asserted or de-asserted. The outputs are held in logic low state when the clock is disabled. A separate output enable terminal controls whether the outputs are active state or high-impedance state. The low additive jitter and phase noise floor, and guaranteed output and part-to-part skew characteristics make the LMK00804B ideal for applications demanding high performance and repeatability.

See also Device Comparison Table for descriptions of CDCLVC1310 and LMK00725 parts.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMK00804BPW ACTIVE
Package qty | Carrier 92 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more