Packaging information
Package | Pins CFP (HBH) | 14 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 25 | TUBE |
Features for the LMP7704-SP
- QML Class V (QMLV), RHA, SMD 5962-19206
- Radiation performance
- RHA up to TID = 100 krad(Si)
- ELDRS-free up to TID = 100 krad(Si)
- SEL immune to LET = 85 MeV·cm2/mg
- SEE characterized to LET = 85 MeV·cm2/mg
- Ultra-low input bias current: ±500 fA
- Input offset voltage: ±60 µV
- Unity-gain bandwidth: 2.5 MHz
- Supply voltage range: 2.7 V to 12 V
- Rail-to-rail input and output
- Military temperature range: −55°C to +125°C
- Available in 14-lead CFP with industry-standard quad amp pinout
Description for the LMP7704-SP
The LMP7704-SP is a precision amplifier with low input bias, low offset voltage, 2.5-MHz gain bandwidth product, and a wide supply voltage. The device is radiation hardened and operates in the military temperature range of −55°C to +125°C.
The high dc precision of this amplifier, specifically the low offset voltage of ±60 µV and ultra-low input bias of ±500 fA, make this device an excellent choice for interfacing with precision sensors with high output impedances. This amplifier can be configured for transducer, bridge, strain gauge, and transimpedance amplification.