LT1014DMDWG4 OBSOLETE

Low Power, 5V-44V wide supply range, quad operational amplifier

open-in-new View alternates

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (DW) | 16
Operating temperature range (°C) -55 to 125
Package qty | Carrier 40 | TUBE

Features for the LT1014D

  • Single-Supply Operation:
    Input Voltage Range Extends to Ground, and
    Output Swings to Ground While Sinking Current
  • Input Offset Voltage 300 µV Max at 25°C for LT1014
  • Offset Voltage Temperature Coefficient
    2.5 µV/°C Max for LT1014
  • Input Offset Current 1.5 nA Max at 25°C for LT1014
  • High Gain 1.2 V/µV Min (RL = 2 k), 0.5 V/µV
    Min (RL = 600 ) for LT1014
  • Low Supply Current 2.2 mA Max at 25°C for LT 1014
  • Low Peak-to-Peak Noise Voltage 0.55 µV Typ
  • Low Current Noise 0.07 pA/Hz Typ

Description for the LT1014D

The LT1014, LT1014A, and LT1014D are quad precision operational amplifiers with 14-pin industry-standard configuration. They feature low offset-voltage temperature coefficient, high gain, low supply current, and low noise.

The LT1014, LT1014A, and LT1014D can be operated with both dual ±15-V and single 5-V power supplies. The common-mode input voltage range includes ground, and the output voltage can also swing to within a few milivolts of ground. Crossover distortion is eliminated.

The LT1014C and LT1014D are characterized for operation from 0°C to 70°C. The LT1014I and LT1014DI are characterized for operation from –40°C to 105°C. The LT1014M, LT1014AM and LT1014DM are characterized for operation over the full military temperature range of –55°C to 125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more