Product details

Configuration 4:1 Number of channels 2 Power supply voltage - single (V) 12, 16, 20, 36 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-5 Protocols Analog Ron (typ) (Ω) 125 CON (typ) (pF) 6.7 ON-state leakage current (max) (µA) 0.0033 Supply current (typ) (µA) 45 Bandwidth (MHz) 500 Operating temperature range (°C) -40 to 125 Features Break-before-make Input/output continuous current (max) (A) 0.03 Rating Catalog Drain supply voltage (max) (V) 36 Negative rail supply voltage (max) (V) -5
Configuration 4:1 Number of channels 2 Power supply voltage - single (V) 12, 16, 20, 36 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-5 Protocols Analog Ron (typ) (Ω) 125 CON (typ) (pF) 6.7 ON-state leakage current (max) (µA) 0.0033 Supply current (typ) (µA) 45 Bandwidth (MHz) 500 Operating temperature range (°C) -40 to 125 Features Break-before-make Input/output continuous current (max) (A) 0.03 Rating Catalog Drain supply voltage (max) (V) 36 Negative rail supply voltage (max) (V) -5
WQFN (RUM) 16 16 mm² (4 mm × 4 mm) TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm) WQFN (RRJ) 16 16 mm² (4 mm × 4 mm)
  • Low On-Capacitance
    • MUX36S08: 9.4 pF
    • MUX36D04: 6.7 pF
  • Low Input Leakage: 1 pA
  • Low Charge Injection: 0.3 pC
  • Rail-to-Rail Operation
  • Wide Supply Range: ±5 V to ±18 V, 10 V to 36 V
  • Low On-Resistance: 125 Ω
  • Transition Time: 92 ns
  • Break-Before-Make Switching Action
  • EN Pin Connectable to VDD
  • Logic Levels: 2 V to VDD
  • Low Supply Current: 45 µA
  • ESD Protection HBM: 2000 V
  • Industry-Standard TSSOP and smaller WQFN Package
  • For Other Configurations, Refer to:
  • Low On-Capacitance
    • MUX36S08: 9.4 pF
    • MUX36D04: 6.7 pF
  • Low Input Leakage: 1 pA
  • Low Charge Injection: 0.3 pC
  • Rail-to-Rail Operation
  • Wide Supply Range: ±5 V to ±18 V, 10 V to 36 V
  • Low On-Resistance: 125 Ω
  • Transition Time: 92 ns
  • Break-Before-Make Switching Action
  • EN Pin Connectable to VDD
  • Logic Levels: 2 V to VDD
  • Low Supply Current: 45 µA
  • ESD Protection HBM: 2000 V
  • Industry-Standard TSSOP and smaller WQFN Package
  • For Other Configurations, Refer to:

The MUX36S08 and MUX36D04 (MUX36xxx) are modern complementary metal-oxide semiconductor (CMOS) analog multiplexers (muxes). The MUX36S08 offers 8:1 single-ended channels, whereas the MUX36D04 offers differential 4:1 or dual 4:1 single-ended channels. The MUX36S08 and MUX36D04 work equally well with either dual supplies (±5 V to ±18 V) or a single supply (10 V to 36 V). They also perform well with symmetric supplies (such as VDD = 12 V, VSS = –12 V), and unsymmetric supplies (such as VDD = 12 V,
VSS = –5 V). All digital inputs have TTL-logic compatible thresholds, ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range.

The MUX36S08 and MUX36D04 have very low on and off leakage currents, allowing these multiplexers to switch signals from high input impedance sources with minimal error. A low supply current of 45 µA enables use in portable applications.

The MUX36S08 and MUX36D04 (MUX36xxx) are modern complementary metal-oxide semiconductor (CMOS) analog multiplexers (muxes). The MUX36S08 offers 8:1 single-ended channels, whereas the MUX36D04 offers differential 4:1 or dual 4:1 single-ended channels. The MUX36S08 and MUX36D04 work equally well with either dual supplies (±5 V to ±18 V) or a single supply (10 V to 36 V). They also perform well with symmetric supplies (such as VDD = 12 V, VSS = –12 V), and unsymmetric supplies (such as VDD = 12 V,
VSS = –5 V). All digital inputs have TTL-logic compatible thresholds, ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range.

The MUX36S08 and MUX36D04 have very low on and off leakage currents, allowing these multiplexers to switch signals from high input impedance sources with minimal error. A low supply current of 45 µA enables use in portable applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TMUX7209 ACTIVE 44-V, latch-up Immune, 4:1, two-channel precision multiplexer with 1.8-V logic Pin-to-pin upgrade with improved performance and higher supply voltage support
TMUX6209 ACTIVE 36-V, low Ron, 4:1, two-channel, multiplexer with 1.8-V logic control Pin-to-pin upgrade with improved performance

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet MUX36xxx 36-V, low-capacitance, low-leakage-current, precision, analog multiplexers datasheet (Rev. D) PDF | HTML Feb 25, 2019
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML Jun 2, 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML Dec 1, 2021
Application brief Improve Stability Issues with Low Con Multiplexers (Rev. A) Dec 10, 2018
Application note System Level Protection for High Voltage Analog Multiplexers Jan 3, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MUX36D04EVM-PDK — MUX36D04 evaluation module

The MUX36D04EVM-PDK evaluation module (EVM) is a platform for evaluating the performance of the MUX36D04 4-channel differential analog multiplexer. The evaluation kit brings out every pin of the MUX36D04 with different connectors for ease of evaluation.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

MUX36D04 IBIS MODEL

SLYM095.ZIP (14 KB) - IBIS model
Supported products & hardware
Simulation model

MUX36D04 TINA-TI Reference Design (Rev. A)

SBOM969A.TSC (5632 KB) - TINA-TI reference design
Supported products & hardware
Reference design

TIDA-01051 — Reference Design Optimizing FPGA Utilization and Data Throughput for Automatic Test Equipment

The TIDA-01051 reference design is used to demonstrate optimized channel density, integration, power consumption, clock distribution and signal chain performance of very high channel count data acquisition (DAQ) systems such as those used in automatic test equipment (ATE). Using serializers, such (...)
Supported products & hardware
Reference design

TIPD151 — 16-bit 400KSPS 4-Ch. Multiplexed Data Acquisition Ref Design for High Voltage Inputs, Low Distortion

This TI Verified Design implements a 16-bit, differential 4-channel multiplexed data acquisition system at 400KSPS throughput for high voltage differential input of ±20 V (40 Vpk-pk) industrial applications. The circuit is realized with a 16-bit successive-approximation-resistor (SAR) (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RUM) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian
WQFN (RRJ) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos