8-pin (D) package image

OPA1688IDR ACTIVE

36V, 10MHz, Low Distortion High Drive Rail-to-Rail Output Audio Operational Amplifiers

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA1688ID ACTIVE
Package qty | Carrier 75 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the OPA1688

  • THD+N, 50 mW, 32 Ω, 1 kHz, –109 dB
  • Wide supply range:
    • 4.5 V to 36 V, ±2.25 V to ±18 V
  • Low offset voltage: ±0.25 mV
  • Low offset drift: ±0.5 µV/°C
  • Gain bandwidth: 10 MHz
  • Low input bias current: ±10 pA
  • Low quiescent current: 1.6 mA per amplifier
  • Low noise: 8 nV/√Hz
  • EMI- and RFI-filtered inputs
  • Input range includes negative supply
  • Input range operates to positive supply
  • Rail-to-rail output
  • High common-mode rejection: 120 dB
  • Packages:
    • Industry-standard SOIC-8
    • micro WSON-8

Description for the OPA1688

The OPA1688 36-V, single-supply, low-noise SoundPlus™ audio operational amplifier is capable of operating on supplies ranging from 4.5 V (±2.25 V) to 36 V (±18 V). This latest addition of a high-voltage audio operational amplifier in conjunction with the OPA16xx devices provide a family of bandwidth, noise, and power options to meet the needs of a wide variety of applications. The OPA1688 is available in a WSON micropackage, and offers low offset, drift, and quiescent current. This device also offers wide bandwidth, fast slew rate, and high output current drive capability.

Unlike most op amps that are specified at only one supply voltage, the OPA1688 is specified from 4.5 V to 36 V. Input signals beyond the supply rails do not cause phase reversal. The input can operate 100 mV below the negative rail and within 2 V of the top rail during normal operation. Note that this device can operate with full rail-to-rail input 100 mV beyond the top rail, but with reduced performance within 2 V of the top rail.

The OPA1688 is specified from –40°C to +85°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA1688ID ACTIVE
Package qty | Carrier 75 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more