Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 75 | TUBE |
Features for the OPA2131
- FET INPUT: IB = 50pA max
- LOW OFFSET VOLTAGE: 750uV max
- WIDE SUPPLY RANGE: ±4.5V to ±18V
- SLEW RATE: 10V/us
- WIDE BANDWIDTH: 4MHz
- EXCELLENT CAPACITIVE LOAD DRIVE
- SINGLE, DUAL, QUAD VERSIONS
Description for the OPA2131
The OPA131 series of FET-input op amps provides high performance at low cost. Single, dual, and quad versions in industry-standard pinouts allow cost-effective design options.
The OPA131 series offers excellent general-purpose performance, including low offset voltage, drift, and good dynamic characteristics.
Single, dual, and quad versions are available in DIP and SO packages. Performance grades include commercial and industrial temperature ranges.