Packaging information
Package | Pins CFP (HKJ) | 8 |
Operating temperature range (°C) -55 to 210 |
Package qty | Carrier 25 | TUBE |
Features for the OPA2333-HT
- Low Offset Voltage: 26 µV (Maximum)
- 0.01-Hz to 10-Hz Noise: 1.5 µVPP
- Quiescent Current: 50 µA
- Single-Supply Operation
- Supply Voltage: 1.8 V to 5.5 V
- Rail-to-Rail Input and Output
- Supports Extreme Temperature Applications
- Controlled Baseline
- One Assembly/Test Site
- One Fabrication Site
- Available in Extreme (–55°C to 210°C)
Temperature Range(1) - Extended Product Life Cycle
- Extended Product-Change Notification
- Product Traceability
- Texas Instruments high temperature products use
highly optimized silicon (die) solutions with design
and process enhancements to maximize
performance over extended temperatures.
Description for the OPA2333-HT
The OPA2333 series of CMOS operational amplifiers uses a proprietary auto-calibration technique to simultaneously provide very low offset voltage and near-zero drift over time and temperature(1). These miniature, high-precision, low-quiescent-current amplifiers offer high-impedance inputs that have a common-mode range 100 mV beyond the rails, and rail-to-rail output that swings within 150 mV of the rails. Single or dual supplies as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V) may be used. They are optimized for low-voltage single-supply operation.
The OPA2333 offers excellent common-mode rejection ratio (CMRR) without the crossover associated with traditional complementary input stages. This design results in superior performance for driving analog-to-digital converters (ADCs) without degradation of differential linearity.