Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the OPA2333-Q1
- AEC qualified for automotive applications
- Temperature grade 1: –40°C to +125°C, TA
- Low offset voltage: 23 µV (Max)
- 0.01-Hz to 10-Hz noise: 1.1 µVPP
- Quiescent current: 17 µA
- Single-supply operation
- Supply voltage: 1.8 V to 5.5 V
- Rail-to-rail input/output
- Packages: 8-pin SOIC and VSSOP
Description for the OPA2333-Q1
The OPA2333-Q1 CMOS operational amplifiers use a proprietary autocalibration technique to simultaneously provide very low offset voltage (10 µV, max), and near-zero drift over time and temperature. These miniature high-precision low-quiescent-current amplifiers offer high-impedance inputs that have a common-mode range 100 mV beyond the rails and rail-to-rail output that swings within 50 mV of the rails. Single or dual supplies as low as 1.8 V (±0.9 V), and up to 5.5 V (±2.75 V) can be used. This device is optimized for low-voltage single-supply operation.
The OPA2333-Q1 offers excellent common-mode rejection ratio (CMRR) without the crossover associated with traditional complementary input stages. This design results in superior performance for driving analog-to-digital converters (ADCs) without degradation of differential linearity.
The OPA2333-Q1 is specified for operation from –40°C to +125°C.