Packaging information
Package | Pins SOT-23 (DCN) | 8 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the OPA2378
- LOW NOISE
- 0.4µVPP, 0.1Hz to 10Hz
- 20nV/√Hz at 1kHz
- ZERØ-DRIFT SERIES
- LOW OFFSET VOLTAGE: 20µV
- LOW OFFSET DRIFT: 0.1µV/°C
- QUIESCENT CURRENT: 125µA
- GAIN BANDWIDTH: 900kHz
- RAIL-TO-RAIL INPUT/OUTPUT
- EMI FILTERING
- SUPPLY VOLTAGE: 2.2V to 5.5V
- microSIZE PACKAGES: SC70 and SOT23
- APPLICATIONS
- PORTABLE MEDICAL DEVICES
- GLUCOSE METERS
- OXYGEN METERING
- HEART RATE MONITORS
- WEIGH SCALES
- BATTERY-POWERED INSTRUMENTS
- THERMOPILE MODULES
- HANDHELD TEST EQUIPMENT
- SENSOR SIGNAL CONDITIONING
- PORTABLE MEDICAL DEVICES
All trademarks are the property of their respective owners.
Description for the OPA2378
The OPA378 and OPA2378 represent a new generation of Zerø-Drift, microPOWER operational amplifiers that use a proprietary auto-calibration technique to provide minimal input offset voltage (20µV) and offset voltage drift (0.1µV/°C). The combination of low input voltage noise, high gain bandwidth (900kHz), and low power (150µA max) enable these devices to achieve optimum performance for low-power precision applications. In addition, the excellent PSRR performance, coupled with a wide input supply range of 2.2V to 5.5V and rail-to-rail input and output, makes it an outstanding choice for single-supply applications that run directly from batteries without regulation.
The OPA378 (single version) is available in both a microSIZE SC70-5 and a SOT23-5 package. The OPA2378 (dual version) is offered in a SOT23-8 package. All versions are specified for operation from –40°C to +125°C.