Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the OPA2614
- LOW INPUT NOISE VOLTAGE: 1.8nV/Hz
- HIGH GAIN BANDWIDTH PRODUCT: 290MHz
- HIGH OUTPUT CURRENT: 350mA
- LOW INPUT OFFSET VOLTAGE: ±0.2mV
- FLEXIBLE SUPPLY RANGE:
Single +5V to +12V Operation
Dual ±2.5V to ±6V Operation - LOW SUPPLY CURRENT: 6.0mA/ch
- APPLICATIONS
- xDSL DIFFERENTIAL LINE DRIVERS
- 16-BIT ADC DRIVER
- TRANSIMPEDANCE AMPLIFIERS
- PRECISION BASEBAND I/Q AMPLIFIERS
- ACTIVE FILTERS
All trademarks are the property of their respective owners.
Description for the OPA2614
The OPA2614 offers very low 1.8nVHz input noise in a wideband, high gain bandwidth, voltage-feedback architecture. Intended for xDSL driver applications, the OPA2614 also supports this low input noise with exceptionally low harmonic distortion, particularly in differential configurations. Adequate output current is provided to drive the potentially heavy load of a twisted-pair line. Harmonic distortion for a 2VPP differential output operating from +5V to +12V supplies is ≤ 80dBc through 1MHz input frequencies. Operating on a low 6.0mA/ch supply current, the OPA2614 can satisfy most xDSL driver requirements over a wide range of possible supply voltagefrom a single +5 condition, to ±5V, on up to a single +12V design.
General-purpose applications on a single +5V supply will benefit from the high input and output voltage swing available on this reduced supply voltage. Baseband I/Q receiver channels can achieve almost perfect channel match with noise and distortion to support signals through 5MHz with > 14-bit dynamic range.