10-pin (DGS) package image

OPA2683IDGST ACTIVE

Very-low-power dual-current feedback operational amplifier

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DGS) | 10
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the OPA2683

  • REDUCED BANDWIDTH CHANGE VERSUS GAIN
  • 150MHz BANDWIDTH G = +2
  • >80MHz BANDWIDTH TO GAIN > +10
  • LOW DISTORTION: < –65dBc at 5MHz
  • HIGH OUTPUT CURRENT: 110mA
  • SINGLE-SUPPLY OPERATION: +5V to +12V
  • DUAL-SUPPLY OPERATION: ±2.5V to ±6V
  • LOW SUPPLY CURRENT: 1.9mA Total
  • POWER SHUTDOWN VERSION: MSOP-10
  • APPLICATIONS
    • LOW POWER BROADCAST VIDEO DRIVER
    • µPOWER ACTIVE FILTERS
    • SHORT LOOP ADSL CO DRIVER
    • MULTICHANNEL SUMMING AMPLIFIERS
    • PROFESSIONAL CAMERAS
    • DIFFERENTIAL ADC INPUT DRIVER

All trademarks are the property of their respective owners.

Description for the OPA2683

The OPA2683 provides a new level of performance for dual, very low-power, wideband, current-feedback amplifiers. This CFBPLUS amplifier is among the first to use an internally closed-loop input buffer stage that significantly enhances performance over earlier low-power, current-feedback (CFB) amplifiers. This new architecture provides many of the advantages of a more ideal CFB amplifier while retaining the benefits of very low-power operation. The closed-loop input stage buffer gives a very low and linearized impedance path at the inverting input to sense the feedback error current. This improved inverting input impedance gives exceptional bandwidth retention to much higher gains and improved harmonic distortion over earlier solutions limited by inverting input linearity. Beyond simple high gain applications, the OPA2683 CFBPLUS amplifier can allow the gain setting element to be set with considerable freedom from amplifier bandwidth interaction. This flexibility allows frequency response peaking elements to be added, multiple input inverting summing circuits to have greater bandwidth, and low-power differential line drivers to meet the demanding requirements of DSL.

The output capability for the OPA2683 also sets a new mark in performance for very low-power current-feedback amplifiers. Delivering a full ±4Vpp swing on ±5V supplies, the OPA2683 also has the output current to support this swing into a 100 load. This minimal output headroom requirement is complemented by a similar 1.2V input stage headroom giving exceptional capability for single +5V operation.

The OPA2683’s low 1.9mA total supply current is precisely trimmed at +25°C. This trim, along with low shift over temperature and supply voltage, gives a very robust design over a wide range of operating conditions. Further system power reduction is possible using the shutdown feature of the MSOP-10 package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more