5-pin (DBV) package image

OPA336N/250 ACTIVE

Single-Supply, MicroPower CMOS Operational Amplifiers MicroAmplifier™ Series

ACTIVE custom-reels CUSTOM Custom reel may be available
Same as: OPA336N/250G4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA336N/3K ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C)
Package qty | Carrier 250 | SMALL T&R

Features for the OPA336

  • SINGLE-SUPPLY OPERATION
  • RAIL-TO-RAIL OUTPUT (within 3mV)
  • microPOWER: IQ = 20µA/Amplifier
  • micro SIZE PACKAGES
  • LOW OFFSET VOLTAGE: 125µV max
  • SPECIFIED FROM VS = 2.3V to 5.5V
  • SINGLE, DUAL, AND QUAD VERSIONS
  • APPLICATIONS
    • BATTERY-POWERED INSTRUMENTS
    • PORTABLE DEVICES
    • HIGH-IMPEDANCE APPLICATIONS
    • PHOTODIODE PRE-AMPS
    • PRECISION INTEGRATORS
    • MEDICAL INSTRUMENTS
    • TEST EQUIPMENT

All trademarks are the property of their respective owneres.

Description for the OPA336

OPA336 series microPower CMOS operational amplifiers are designed for battery-powered applications. They operate on a single supply with operation as low as 2.1V. The output is rail-to-rail and swings to within 3mV of the supplies with a 100k load. The common-mode range extends to the negative supply—ideal for single-supply applications. Single, dual, and quad versions have identical specifications for maximum design flexibility.

In addition to small size and low quiescent current (20µA/amplifier), they feature low offset voltage (125µV max), low input bias current (1pA), and high open-loop gain (115dB). Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction.

OPA336 packages are the tiny SOT23-5 surface mount and SO-8 surface-mount. OPA2336 comes in the miniature MSOP-8 surface-mount, SO-8 surface-mount, and DIP-8 packages. The OPA4336 packages is the space-saving SSOP-16 surface-mount.

All are specified from –40°C to +85°C and operate from –55°C to +125°C. A macromodel is available for download (at www.ti.com) for design analysis.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA336N/3K ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more