8-pin (D) package image

OPA338UA ACTIVE

Single, 5.5-V, 62.5-MHz, RRO operational amplifier

Same as: OPA338UAG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 75 | TUBE

Features for the OPA338

  • MicroSIZE PACKAGES:
    • SOT-23-5, SOT23-8
  • SINGLE-SUPPLY OPERATION
  • RAIL-TO-RAIL OUTPUT SWING
  • FET-INPUT: IB = 10pA max
  • HIGH SPEED:
    • OPA337: 3MHz, 1.2V/µs (G = 1)
    • OPA338: 12.5MHz, 4.6V/µs (G = 5)
  • OPERATION FROM 2.5V to 5.5V
  • HIGH OPEN-LOOP GAIN: 120dB
  • LOW QUIESCENT CURRENT: 525µA/amp
  • SINGLE AND DUAL VERSIONS
  • APPLICATIONS
    • BATTERY-POWERED INSTRUMENTS
    • PHOTODIODE PRE-AMPS
    • MEDICAL INSTRUMENTS
    • TEST EQUIPMENT
    • AUDIO SYSTEMS
    • DRIVING ADCs
    • CONSUMER PRODUCTS

SPICE model available at www.ti.com.
All trademarks are the property of their respective owners.

Description for the OPA338

The OPA337 and OPA338 series rail-to-rail output CMOS operational amplifiers are designed for low cost and miniature applications. Packaged in the SOT23-8, the OPA2337EA and OPA2338EA are Texas Instruments’ smallest dual op amps. At 1/4 the size of a conventional SO-8 surface-mount, they are ideal for space-sensitive applications.

Utilizing advanced CMOS technology, the OPA337 and OPA338 op amps provide low bias current, high-speed operation, high open-loop gain, and rail-to-rail output swing. They operate on a single supply with operation as low as 2.5V while drawing only 525µA quiescent current. In addition, the input common-mode voltage range includes ground—ideal for single-supply operation.

The OPA337 series is unity-gain stable. The OPA338 series is optimized for gains greater than or equal to 5. They are easy-to-use and free from phase inversion and overload problems found in some other op amps. Excellent performance is maintained as the amplifiers swing to their specified limits. The dual versions feature completely independent circuitry for lowest crosstalk and freedom from interaction, even when overdriven or overloaded.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more