16-pin (DBQ) package image

OPA3690IDBQT ACTIVE

Triple, Wideband, Voltage-Feedback Operational Amplifier with Disable

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DBQ) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the OPA3690

  • FLEXIBLE SUPPLY RANGE:
    +5V to +12V Single Supply
    ±2.5V to ±6V Dual Supply
  • WIDEBAND +5V OPERATION: 220MHz (G = 2)
  • HIGH OUTPUT CURRENT: 190mA
  • OUTPUT VOLTAGE SWING: ±4.0V
  • HIGH SLEW RATE: 1800V/µs
  • LOW SUPPLY CURRENT: 5.5mA/ch
  • LOW DISABLE CURRENT: 100µA/ch
  • APPLICATIONS
    • VIDEO LINE DRIVING
    • HIGH-SPEED IMAGING CHANNELS
    • ADC BUFFERS
    • PORTABLE INSTRUMENTS
    • TRANSIMPEDANCE AMPLIFIERS
    • ACTIVE FILTERS

All other trademarks are the property of their respective owners.

Description for the OPA3690

The OPA3690 represents a major step forward in unity-gain stable, voltage-feedback op amps. A new internal architecture provides slew rate and full-power bandwidth previously found only in wideband, current-feedback op amps. A new output stage architecture delivers high currents with a minimal headroom requirement. These give exceptional single-supply operation. Using a single +5V supply, the OPA3690 can deliver a 1V to 4V output swing with over 120mA drive current and 150MHz bandwidth. This combination of features makes the OPA3690 an ideal RGB line driver or single-supply Analog-to-Digital Converter (ADC) input driver.

The low 5.5mA/ch supply current of the OPA3690 is precisely trimmed at +25°C. This trim, along with low temperature drift, provides lower maximum supply current than competing products. System power may be reduced further using the optional disable control pin. Leaving this disable pin open, or holding it HIGH, will operate the OPA3690 normally. If pulled LOW, the OPA3690 supply current drops to less than 200µA/ch while the output goes to a high-impedance state. This feature may be used for power savings.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more