Packaging information
Package | Pins TSSOP (PW) | 14 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the OPA4379
- LOW NOISE: 2.8µVPP (0.1Hz - 10Hz)
- microPower: 5.5µA (max)
- LOW OFFSET VOLTAGE: 1.5mV (max)
- DC PRECISION:
- CMRR: 100dB
- PSRR: 2µV/V
- AOL: 120dB
- WIDE SUPPLY VOLTAGE RANGE: 1.8V to 5.5V
- microSize PACKAGES:
- SC70-5, SOT23-5, SOT23-8, SO-8, TSSOP-14
- APPLICATIONS
- BATTERY-POWERED INSTRUMENTS
- PORTABLE DEVICES
- MEDICAL INSTRUMENTS
- HANDHELD TEST EQUIPMENT
All trademarks are the property of their respective owners.
Description for the OPA4379
The OPA379 family of micropower, low-voltage operational amplifiers is designed for battery-powered applications. These amplifiers operate on a supply voltage as low as 1.8V (±0.9V). High-performance, single-supply operation with rail-to-rail capability (10µV max) makes the OPA379 family usefuel for a wide range of applications.
In addition to microSize packages, the OPA379 family of op amps features impressive bandwidth (90kHz), low bias current (5pA), and low noise (80nV/√Hz) relative to the very low quiescent current (5.5µA max).
The OPA379 (single) is available in SC70-5, SOT23-5, and SO-8 packages. The OPA2379 (dual)comes in SOT23-8 and SO-8 packages. The OPA4379 (quad) is offered in a TSSOP-14 package. All version are specified from -40°C to +125°C.