Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -50 to 125 |
Package qty | Carrier 75 | TUBE |
Features for the OPA445
- WIDE-POWER SUPPLY RANGE: ±10V to ±45V
- HIGH SLEW RATE: 15V/µs
- LOW INPUT BIAS CURRENT: 10pA
- STANDARD-PINOUT TO-99, DIP, SO-8 PowerPAD, AND SO-8 SURFACE-MOUNT PACKAGES
- APPLICATIONS
- TEST EQUIPMENT
- HIGH-VOLTAGE REGULATORS
- POWER AMPLIFIERS
- DATA ACQUISITION
- SIGNAL CONDITIONING
- AUDIO
- PIEZO DRIVERS
PowerPAD is a trademark of Texas Instruments, Inc. All other trademarks are the property of their respective owners.
Description for the OPA445
The OPA445 is a monolithic operational amplifier capable of operation from power supplies up to ±45V and output currents of 15mA. It is useful in a wide variety of applications requiring high output voltage or large common-mode voltage swings.
The OPA445's high slew rate provides wide powerbandwidth response, which is often required for high-voltage applications. FET input circuitry allows the use of high-impedance feedback networks, thus minimizing their output loading effects. Laser trimming of the input circuitry yields low input offset voltage and drift.
The OPA445 is available in standard pinout TO-99, DIP-8, and SO-8 surface-mount packages as well as an SO-8 PowerPAD package for reducing junction temperature. It is fully specified from -25°C to +85°C and operates from -55°C to +125°C. A SPICE macromodel is available for design analysis (from www.ti.com).