OPA564AIDWDR image

OPA564AIDWDR ACTIVE

1.5A, 24V, 17MHz, Power Operational Amplifier

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA564AIDWD ACTIVE
Package qty | Carrier 25 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HSOIC (DWD) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the OPA564

  • HIGH OUTPUT CURRENT: 1.5A
  • WIDE POWER-SUPPLY RANGE:
    • Single Supply: +7V to +24V
    • Dual Supply: ±3.5V to ±12V
  • LARGE OUTPUT SWING: 20VPP at 1.5A
  • FULLY PROTECTED:
    • THERMAL SHUTDOWN
    • ADJUSTABLE CURRENT LIMIT
  • DIAGNOSTIC FLAGS:
    • OVER-CURRENT
    • THERMAL SHUTDOWN
  • OUTPUT ENABLE/SHUTDOWN CONTROL
  • HIGH SPEED:
    • GAIN-BANDWIDTH PRODUCT: 17MHz
    • FULL-POWER BANDWIDTH AT 10VPP: 1.3MHz
    • SLEW RATE: 40V/µs
  • DIODE FOR JUNCTION TEMPERATURE MONITORING
  • HSOP-20 PowerPAD PACKAGE
    (Bottom- and Top-Side Thermal Pad Versions)
  • APPLICATIONS
    • POWERLINE COMMUNICATIONS
    • VALVE, ACTUATOR DRIVER
    • VCOM DRIVER
    • MOTOR DRIVER
    • AUDIO POWER AMPLIFIER
    • POWER-SUPPLY OUTPUT AMPLIFIER
    • TEST EQUIPMENT AMPLIFIER
    • TRANSDUCER EXCITATION
    • LASER DIODE DRIVER
    • GENERAL-PURPOSE LINEAR POWER BOOSTER

PowerPAD is a trademark of Texas Instruments, Inc.
All other trademarks are the property of their respective owners.

Description for the OPA564

The OPA564 is a low-cost, high-current operational amplifier that is ideal for driving up to 1.5A into reactive loads. The high slew rate provides 1.3MHz full-power bandwidth and excellent linearity. These monolithic integrated circuits provide high reliability in demanding powerline communications and motor control applications.

The OPA564 operates from a single supply of 7V to 24V, or dual power supplies of ±3.5V to ±12V. In single-supply operation, the input common-mode range extends to the negative supply. At maximum output current, a wide output swing provides a 20VPP (IOUT = 1.5A) capability with a nominal 24V supply.

The OPA564 is internally protected against over-temperature conditions and current overloads. It is designed to provide an accurate, user-selected current limit. Two flag outputs are provided; one indicates current limit and the second shows a thermal over-temperature condition. It also has an Enable/Shutdown pin that can be forced low to shut down the output, effectively disconnecting the load.

The OPA564 is housed in a thermally-enhanced, surface-mount PowerPAD™ package (HSOP-20) with the choice of the thermal pad on either the top side or the bottom side of the package. Operation for both versions is specified over the industrial temperature range, –40°C to +85°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA564AIDWD ACTIVE
Package qty | Carrier 25 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more