5-pin (DBV) package image

OPA704NA/250 ACTIVE

Single, 12-V, 3-MHz operational amplifier

ACTIVE custom-reels CUSTOM Custom reel may be available
Same as: OPA704NA/250G4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA704NA/3K ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the OPA704

  • RAIL-TO-RAIL INPUT AND OUTPUT
  • WIDE SUPPLY RANGE:
    Single Supply: 4V to 12V
    Dual Supplies: ±2 to ±6
  • LOW QUIESCENT CURRENT: 160uA
  • FULL-SCALE CMRR: 90dB
  • LOW OFFSET: 160uV
  • HIGH SPEED:
    OPA703: 1MHz, 0.6V/us
    OPA704: 3MHz, 3V/us
  • MicroSIZE PACKAGES:
    SOT23-5, MSOP-8, TSSOP-14
  • LOW INPUT BIAS CURRENT: 1pA
  • APPLICATIONS
    • AUTOMOTIVE APPLICATIONS:
      Audio, Sensor Applications, Security Systems
    • PORTABLE EQUIPMENT
    • ACTIVE FILTERS
    • TRANSDUCER AMPLIFIER
    • TEST EQUIPMENT
    • DATA ACQUISITION

Description for the OPA704

The OPA703 and OPA704 series op amps are optimized for applications requiring rail-to-rail input and output swing. Single, dual, and quad versions are offered in a variety of packages. While the quiescent current is less than 200uA per amplifier, the OPA703 still offers excellent dynamic performance (1MHz GBW and 0.6V/us SR) and unity-gain stability. The OPA704 is optimized for gains of 5 or greater and provides 3MHz GBW and 3V/us slew rate.

The OPA703 and OPA704 series are fully specified and guaranteed over the supply range of ±2V to ±6V. Input swing extends 300mV beyond the rail and the output swings to within 40mV of the rail.

The single versions (OPA703 and OPA704) are available in the MicroSIZE SOT23-5 and in the standard SO-8 surface-mount, as well as the DIP-8 packages. Dual versions (OPA2703 and OPA2704) are available in the MSOP-8, SO-8, and DIP-8 packages. The quad OPA4703 and OPA4704 are available in the TSSOP-14 and SO-14 packages. All are specified for operation from \x9640°C to +85°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA704NA/3K ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more