Packaging information
Package | Pins CDIP (J) | 14 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 25 | TUBE |
Features for the SN54AC00-SP
- 5962R87549:
- Radiation hardness assurance (RHA) up to TID 100 krad (Si)
- SEL immune to 86 MeV×cm2/mg
- 5962-87549:
- Total ionizing dose 50 krad (Si)
- 2 V to 6 V VCC operation
- Inputs accept voltages to 6 V
- Maximum tpd of 7 ns at 5 V
Description for the SN54AC00-SP
The SN54AC00 device contains four independent 2-input NAND gates. Each gate performs the Boolean function of Y = A • B or Y = A + B in positive logic.
.
.