Packaging information
Package | Pins SOT-SC70 (DCK) | 5 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74AHC1G09
- Operating range from 2V to 5.5V
- Low power consumption, 10µA maximum ICC
- Maximum tpd of 6ns at 5V
- ±8mA output drive at 5V
- Latch-up performance exceeds 250mAper JESD 17
Description for the SN74AHC1G09
The SN74AHC1G09 is a single 2-input positive-AND gate with an open drain output configuration. The device performs the Boolean logic Y = A × B in positive logic.