Packaging information
Package | Pins SOT-SC70 (DCK) | 5 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74AHCT1G02
- Operating range of 4.5 V to 5.5 V
- eMax tpd of 6.5 ns at 5 V
- Low power consumption, 10-µA max ICC
- ± 8-mA output drive at 5 V
- Inputs are TTL-voltage compatible
- Latch-up performance exceeds 250 mA per JESD 17
Description for the SN74AHCT1G02
This device contains a single 2-input NOR gate that performs the Boolean function Y = A × B or Y = A + B positive logic.