Packaging information
Package | Pins USON (DRY) | 6 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 5,000 | LARGE T&R |
Features for the SN74LVC1G08-Q1
- AEC-Q100 Qualified for Automotive Applications:
- Device Temperature Grade 1: –40°C to +125°C, TA
- Supports 5-V VCC Operation
- Over-voltage Tolerant Inputs Accept Voltages to 5.5 V
- Provides Down Translation to VCC
- Low Power Consumption, 10-µA Max ICC
- ±24-mA Output Drive at 3.3 V
- Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back Drive Protection
- Latch-Up Performance Exceeds 100 mA
Per JESD 78, Class II - ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
Description for the SN74LVC1G08-Q1
This single 2-input positive-AND gate is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC1G08-Q1 device performs the Boolean function or in positive logic.
This device is fully specified for partial-power-down applications using I off. The I off circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.
The SN74LVC1G08 is available in a variety of packages, including the small DRY package with a body size of 1.45 mm × 1.00 mm.