Product details

Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Automotive Power stage supply (max) (V) 45 Power stage supply (min) (V) 4.5 Load (min) (Ω) 2 SNR (dB) 111 THD + N at 1 kHz (%) 0.03 Iq (typ) (mA) 120 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 45 Sampling rate (max) (kHz) 192 PSRR (dB) 75 Operating temperature range (°C) -40 to 125
Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Automotive Power stage supply (max) (V) 45 Power stage supply (min) (V) 4.5 Load (min) (Ω) 2 SNR (dB) 111 THD + N at 1 kHz (%) 0.03 Iq (typ) (mA) 120 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 45 Sampling rate (max) (kHz) 192 PSRR (dB) 75 Operating temperature range (°C) -40 to 125
HTQFP (PHD) 64 256 mm² 16 x 16
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, T A
  • General operation
    • 4.5-V to 45-V supply voltage, 50-V load dump
    • Support for 1.8-V and 3.3-V I/O’s
    • I 2C control with 8 address options
    • <1.3 W idle power loss at 14.4 V, <8-uA max VBAT+PVDD shutdown loss
  • Integrated DSP processing
    • Class-H supply voltage control
    • Thermal monitoring and foldback
    • Clip detection, PVDD monitoring and foldback
  • Output current sensing by channel via I 2S/TDM
    • No need for external circuitry
  • Real-time load diagnostics
    • Monitor output conditions while playing audio
    • Open load, Shorted load, Short-to-power, Short-to-ground detection
  • DC and AC Standby load diagnostics
  • Audio inputs
    • 2 channel I 2S or 4-16 channel TDM input
    • Input sample rates: 44.1, 48, 96, 192 kHz
    • Secondary low latency path, >70% reduced signal delay at 48 kHz
  • Audio outputs
    • 2-channel bridge-tied load (BTL), configurable 1-channel parallel BTL (PBTL)
    • 384-kHz to 2.1-MHz configurable output switching frequency
    • Up to 10-A channel output current
    • 400-VA peak BTL output power
    • 118 W (45 V, 8 Ω, 1% THD, BTL)
    • 215 W (45 V, 4 Ω, 1% THD, BTL)
  • Audio Performance
    • THD+N 0.03% (8 Ω, 1 W, 1 kHz)
    • 111 dB SNR
    • 37 µV (14.4 V), 80 µV (45 V) output noise
  • Protection
    • Output short protection
    • DC offset, undervoltage and overvoltage
    • Configurable overtemperature warning and individual channel shutdown
    • I 2C temperature and supply voltage readout
  • Easily meet CISPR25-L5 EMC specification
    • Advanced spread-spectrum
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, T A
  • General operation
    • 4.5-V to 45-V supply voltage, 50-V load dump
    • Support for 1.8-V and 3.3-V I/O’s
    • I 2C control with 8 address options
    • <1.3 W idle power loss at 14.4 V, <8-uA max VBAT+PVDD shutdown loss
  • Integrated DSP processing
    • Class-H supply voltage control
    • Thermal monitoring and foldback
    • Clip detection, PVDD monitoring and foldback
  • Output current sensing by channel via I 2S/TDM
    • No need for external circuitry
  • Real-time load diagnostics
    • Monitor output conditions while playing audio
    • Open load, Shorted load, Short-to-power, Short-to-ground detection
  • DC and AC Standby load diagnostics
  • Audio inputs
    • 2 channel I 2S or 4-16 channel TDM input
    • Input sample rates: 44.1, 48, 96, 192 kHz
    • Secondary low latency path, >70% reduced signal delay at 48 kHz
  • Audio outputs
    • 2-channel bridge-tied load (BTL), configurable 1-channel parallel BTL (PBTL)
    • 384-kHz to 2.1-MHz configurable output switching frequency
    • Up to 10-A channel output current
    • 400-VA peak BTL output power
    • 118 W (45 V, 8 Ω, 1% THD, BTL)
    • 215 W (45 V, 4 Ω, 1% THD, BTL)
  • Audio Performance
    • THD+N 0.03% (8 Ω, 1 W, 1 kHz)
    • 111 dB SNR
    • 37 µV (14.4 V), 80 µV (45 V) output noise
  • Protection
    • Output short protection
    • DC offset, undervoltage and overvoltage
    • Configurable overtemperature warning and individual channel shutdown
    • I 2C temperature and supply voltage readout
  • Easily meet CISPR25-L5 EMC specification
    • Advanced spread-spectrum

The TAS6582-Q1 is a two-channel, digital-input, high-voltage, Class-D audio amplifier that supports up to 45-V supply voltage. In combination with up to 10-A output current, this device delivers maximum output power and high fidelity audio in high and low impedance loads. The device provides two channels at 118 W (45 V, 8 Ω, 1% THD, BTL) and 215 W (45 V, 4 Ω, 1% THD, BTL).

The TAS6582-Q1 integrates DC and AC load diagnostics to determine the status of the connected loads before enabling the output stage. During audio playback, the status can be monitored through output current sense which is available for each channel and reports the measurement to a host processor through TDM with minimal delay. The device monitors the output load condition while playing audio using real-time load diagnostics which operate independent from host and audio input.

To optimize system efficiency, the integrated DSP of the TAS6582-Q1 enables Class-H envelope tracking control, eliminating the need for development of complex tracking software and making local boost voltage control possible without the need for an external microcontroller.

The TAS6582-Q1 device features an additional low-latency signal path for each channel, providing up to 70% faster signal processing at 48 kHz which enables time-sensitive Active Noise Cancellation (ANC), Road Noise Cancellation (RNC) applications.

The device is offered in a 64-pin QFP package with the exposed thermal pad up.

The TAS6582-Q1 is a two-channel, digital-input, high-voltage, Class-D audio amplifier that supports up to 45-V supply voltage. In combination with up to 10-A output current, this device delivers maximum output power and high fidelity audio in high and low impedance loads. The device provides two channels at 118 W (45 V, 8 Ω, 1% THD, BTL) and 215 W (45 V, 4 Ω, 1% THD, BTL).

The TAS6582-Q1 integrates DC and AC load diagnostics to determine the status of the connected loads before enabling the output stage. During audio playback, the status can be monitored through output current sense which is available for each channel and reports the measurement to a host processor through TDM with minimal delay. The device monitors the output load condition while playing audio using real-time load diagnostics which operate independent from host and audio input.

To optimize system efficiency, the integrated DSP of the TAS6582-Q1 enables Class-H envelope tracking control, eliminating the need for development of complex tracking software and making local boost voltage control possible without the need for an external microcontroller.

The TAS6582-Q1 device features an additional low-latency signal path for each channel, providing up to 70% faster signal processing at 48 kHz which enables time-sensitive Active Noise Cancellation (ANC), Road Noise Cancellation (RNC) applications.

The device is offered in a 64-pin QFP package with the exposed thermal pad up.

Download View video with transcript Video
Request more information:

The full data sheet, PurePath™ Console 3, TAS6582-Q1 GUI and other design resources are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TAS6584-Q1 ACTIVE Automotive 45-V, 10-A digital input, four-channel Class-D audio amplifier with current sense TAS6584-Q1 is the 4 channel version of the 2 channel TAS6582-Q1

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TAS6582-Q1 - 45-V​​​, 10-A Digital Input 2-Channel Automotive Class-D Audio Amplifier with Current Sense and Real-time Load Diagnostics datasheet PDF | HTML 12 Jun 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
HTQFP (PHD) 64 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos