THS3001CDR OBSOLETE

420-MHz Current-Feedback Amplifier

OBSOLETE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS3001CD LAST TIME BUY
Package qty | Carrier 75 | TUBE
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) 0 to 70
Package qty | Carrier 2,500 | LARGE T&R

Features for the THS3001

  • High Speed:
    • 420-MHz Bandwidth (G = 1, -3 dB)
    • 6500-V/µs Slew Rate
    • 40-ns Settling Time (0.1%)
  • High Output Drive: IO = 100 mA
  • Excellent Video Performance
    • 115-MHz Bandwidth (0.1 dB, G = 2)
    • 0.01% Differential Gain
    • 0.02° Differential Phase
  • Low 3-mV (max) Input Offset Voltage
  • Very Low Distortion:
    • THD = –96 dBc at f = 1 MHz
    • THD = –80 dBc at f = 10 MHz
  • Wide Range of Power Supplies:
    • VCC = ±4.5 V to ±16 V
  • Evaluation Module Available
  • APPLICATIONS
    • Communication
    • Imaging
    • High-Quality Video

All trademarks are the property of their respective owners.

Description for the THS3001

The THS3001 is a high-speed current-feedback operational amplifier, ideal for communication, imaging, and high-quality video applications. This device offers a very fast 6500-V/µs slew rate, a 420-MHz bandwidth, and 40-ns settling time for large-signal applications requiring excellent transient response. In addition, the THS3001 operates with a very low distortion of –96 dBc, making it well suited for applications such as wireless communication basestations or ultrafast ADC or DAC buffers.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS3001CD LAST TIME BUY
Package qty | Carrier 75 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more