8-pin (D) package image

THS4041IDRQ1 ACTIVE

Automotive catalog 165-MHz C-Stable high-speed amplifier

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the THS4041-Q1

  • Qualified for Automotive Applications
  • C-Stable Amplifier Drives Any Capacitive Load
  • High Speed
    • 165 MHz Bandwidth (–3 dB); CL = 0 pF
    • 100 MHz Bandwidth (–3 dB); CL = 100 pF
    • 35 MHz Bandwidth (–3 dB); CL = 1000 pF
    • 400 V/µs Slew Rate
  • Unity Gain Stable
  • High Output Drive, IO = 100 mA (typ)
  • Low Distortion
    • THD = –75 dBc (f = 1 MHz, RL = 150 )
    • THD = –89 dBc (f = 1 MHz, RL = 1 k)
  • Wide Range of Power Supplies
    • VCC = ±5 V to ±15 V
  • Evaluation Module Available

PowerPAD is a trademark of Texas Instruments Incorporated.

Description for the THS4041-Q1

The THS4041 is a single, high-speed voltage feedback amplifier capable of driving any capacitive load. This makes it ideal for a wide range of applications including driving video lines or buffering ADCs. The device features high 165-MHz bandwidth and 400-V/µs slew rate. The THS4041 is stable at all gains for both inverting and noninverting configurations. For video applications, the THS4041 offers excellent video performance with 0.01% differential gain error and 0.01° differential phase error. This amplifier can drive up to 100 mA into a 20- load and operate off power supplies ranging from ±5 V to ±15 V.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more