20-pin (FK) package image

5962-9960101Q2A ACTIVE

180-MHz High-Speed Amplifiers

ACTIVE barcode LOT/DATE Lot and date code selection may be available

Pricing

Qty Price
+

Quality information

Rating Military
RoHS No
REACH Affected
Lead finish / Ball material SNPB
MSL rating / Peak reflow Level-NC-NC-NC
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LCCC (FK) | 20
Operating temperature range (°C) -55 to 125
Package qty | Carrier 55 | TUBE

Features for the THS4061M

  • High Speed
    • 180 MHz Bandwidth (G = 1, –3 dB)
    • 400 V/µs Slew Rate
    • 40-ns Settling Time (0.1%)
  • High Output Drive, IO = 115 mA (typ)
  • Excellent Video Performance
    • 75 MHz 0.1 dB Bandwidth (G = 1)
    • 0.02% Differential Gain
    • 0.02° Differential Phase
  • Very Low Distortion
    • THD = –72 dBc at f = 1 MHz
  • Wide Range of Power Supplies
    • VCC = ±5 V to ±15 V
  • Available in Standard SOIC, MSOP PowerPAD™, JG, or FK Package
  • Evaluation Module Available

PowerPAD is a trademark of Texas Insruments Incorporated.

Description for the THS4061M

The THS4061 and THS4062 are general-purpose, single/dual, high-speed voltage feed-back amplifiers ideal for a wide range of applications including video, communication, and imaging. The devices offer very good ac performance with 180-MHz bandwidth, 400-V/µs slew rate, and 40-ns settling time (0.1% ). The THS4061/2 are stable at all gains for both inverting and noninverting configurations. These amplifiers have a high output drive capability of 115 mA and draw only 7.8 mA supply current per channel. Excellent professional video results can be obtained with the low differential gain/phase errors of 0.02%/0.02° and wide 0.1 db flatness to 75 MHz. For applications requiring low distortion, the THS4061/2 is ideally suited with total harmonic distortion of –72 dBc at f = 1 MHz.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more