Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the THS4211
- Unity-Gain Stability
- Wide Bandwidth: 1 GHz
- High Slew Rate: 970 V/µs
- Low Distortion:
- –90 dBc THD at 30 MHz
- 130-MHz Bandwidth (0.1 dB, G = 2)
- 0.007% Differential Gain
- 0.003° Differential Phase
- High Output Drive, IO = 170 mA
- Excellent Video Performance:
- 130-MHz Bandwidth (0.1 dB, G = 2)
- 0.007% Differential Gain
- 0.003° Differential Phase
- Supply Voltages
- +5 V, ±5 V, +12 V, +15 V
- Power Down Functionality (THS4215)
- Evaluation Module Available
- APPLICATIONS
- High Linearity ADC Preamplifier
- Differential to Single-Ended Conversion
- DAC Output Buffer
- Active Filtering
- Video Applications
All trademarks are the property of their respective owners.
Description for the THS4211
The THS4211 and THS4215 are high slew rate, unity-gain stable, voltage feedback amplifiers designed to run from supply voltages as low as 5 V and as high as 15 V. The THS4215 offers the same performance as the THS4211 with the addition of power-down capability. The combination of high slew rate, wide bandwidth, low distortion, and unity-gain stability make the THS4211 and THS4215 high-performance devices across multiple ac specifications.
Designers using the THS4211 are rewarded with higher dynamic range over a wider frequency band without the stability concerns of decompensated amplifiers. These devices are available in SOIC, MSOP with PowerPAD, and leadless MSOP with PowerPAD packages.