Packaging information
Package | Pins HVSSOP (DGN) | 8 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 80 | TUBE |
Features for the THS4222
- Rail-to-Rail Output Swing
- VO = 4.8/4.8 (RL = 2 k)
- High Speed
- 230 MHz Bandwidth (3 dB, G= 1)
- 975 V/µs Slew Rate
- Ultra-Low Distortion
- HD2 = 90 dBc (f = 5 MHz, RL = 499)
- HD3 = 100 dBc (f = 5 MHz, RL = 499)
- High Output Drive, IO = 100 mA (typ)
- Excellent Video Performance
- 40 MHz Bandwidth (0.1 dB, G = 2)
- 0.007% Differential Gain
- 0.007° Differential Phase
- Wide Range of Power Supplies
- VS = 3 V to 15 V
- Power-Down Mode (THS4225/6)
- Evaluation Module Available
- APPLICATIONS
- Low-Voltage Analog-to-Digital Converter Preamplifier
- Active Filtering
- Video Applications
Description for the THS4222
The THS4222 family is a set of rail-to-rail output single, dual, and triple low-voltage, high-output swing, low-distortion high-speed amplifiers ideal for driving data converters, video switching or low distortion applications. This family of voltage feedback amplifiers can operate from a single 15-V power supply down to a single 3-V power supply while consuming only 14 mA of quiescent current per channel. In addition, the family offers excellent ac performance with 230-MHz bandwidth, 975-V/µs slew rate and harmonic distortion (THD) at 90 dBc at 5 MHz.