24-pin (RGE) package image

TLV320ADC3100IRGER ACTIVE

Low-power stereo analog-to-digital converter (ADC) for voice-activated systems and portable audio

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLV320ADC3100IRGET ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TLV320ADC3100

  • Stereo Audio ADC:
    • 92-dBA Signal-to-Noise Ratio
    • Supports ADC Sample Rates From 8 kHz to 96 kHz
  • Flexible Digital Filtering With Programmable Coefficients and Built-In Processing Blocks:
    • Low-Latency IIR Filters for Voice
    • Linear Phase FIR Filters for Audio
    • Up to 5 Additional Programmable Bi-Quad Filters
    • Programmable High-Pass Filter
  • Four Audio Inputs With Configurable Automatic Gain Control (AGC):
    • Programmable in Single-Ended or Fully Differential Configurations
    • Optionally Tri-Stated for Easy Interoperability With Other Audio Devices
  • Low Power Consumption and Extensive Modular Power Control:
    • 6-mW Mono Record, 8-kHz
    • 11-mW Stereo Record, 8-kHz
    • 10-mW Mono Record, 48-kHz
    • 17-mW Stereo Record, 48-kHz
  • Programmable Microphone Bias
  • Programmable PLL for Clock Generation
  • I2C Control Bus
  • Audio Serial Data Bus Supports I2S, Left- and Right-Justified, DSP, PCM, and TDM Modes
  • Power Supplies:
    • Analog: 2.7 V to 3.6 V
    • Digital: Core: 1.65 V to 1.95 V,
      I/O: 1.1 V–3.6 V
  • Package: 4-mm × 4-mm, 24-Pin RGE (VQFN)

Description for the TLV320ADC3100

The TLV320ADC3100 is a low-power, stereo audio analog-to-digital converter (ADC) supporting sampling rates from 8 kHz to 96 kHz with an integrated programmable-gain amplifier (PGA) providing up to 40-dB analog gain or automatic gain control (AGC). Front-end input coarse attenuation of 0 dB, –6 dB, or off, is also provided. The inputs are programmable in a combination of single-ended or fully differential configurations. Extensive register-based power control is available via an I2C interface, enabling mono or stereo recording. The TLV320ADC3100 integrates programable channel gain, digital volume control, a phase-locked loop (PLL), programmable biquad filters, and low latency filter modes. Pre-programmed built-in processing blocks (PRBs) that can be chosen based on the specific application needs, allows optimization of performance and power. Low power consumption coupled with its flexibility make the TLV320ADC3100 ideal for battery-powered portable equipment. The TLV320ADC3100 is form-factor and software compatible with the TLV320ADC3101.

The AGC programs to a wide range of attack (7 ms to 1.4 s) and decay (50 ms to 22.4 s) times. A programmable noise-gate function is included to avoid noise pumping. Low-latency interrupt identification register (IIR) filters optimized for voice and telephony are available, as well as linear-phase finite impulse response (FIR) filters optimized for audio. Programmable IIR filters are also available and can be used for sound equalization, or to remove noise components. The audio serial bus can be programmed to support I2S, left-justified, right-justified, digital signal processor (DSP), pulse code modulation (PCM), and time-division multiplexing (TDM) modes. The audio bus can be operated in either master or slave mode.

A programmable integrated PLL is included for flexible clock generation and provides support for all standard audio rates from a wide range of available MCLKs, varying from 512 kHz to 50 MHz, including the most popular cases of 12-MHz, 13-MHz, 16-MHz, 19.2-MHz, and 19.68-MHz system clocks.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLV320ADC3100IRGET ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more