Packaging information
Package | Pins TSSOP (PW) | 16 |
Operating temperature range (°C) -40 to 150 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the TMAG5170D-Q1
- 3D Hall-effect sensor performance:
- Sensitivity mismatch thermal drift X-Y axes: ±2.3% (Max)
- X-Y angle thermal drift: ±1.2° (Max)
- 20 kSPS conversion rate for single axis
- Fully isolated dual-die with vertically aligned sensing elements
-
Functional Safety-Compliant:
- Developed for functional safety applications
- Designed to meet ASIL D requirements when implemented with the appropriate system-level control according to the Functional Safety Manual
- AEC-Q100 qualified for automotive
applications:
- Temperature grade 0: –40°C to 150°C
- Configurable 10-MHz serial peripheral interface (SPI) with cyclic redundancy check (CRC)
- Built-in temperature sensor and compensation for multiple magnet types
- Independently selectable X, Y, and Z ranges:
- TMAG5170DA1-Q1: ±25, ±50, ±100 mT
- TMAG5170DA2-Q1: ±75, ±150, ±300 mT
- Autonomous wake-up and sleep mode for threshold detection consuming only 1.5 µA
- Integrated digital filter with up to 32 times sensor data integration
- Conversion trigger through the ALERT, CS, or SPI communications
- Supply voltage range: 2.3 V to 5.5 V
Description for the TMAG5170D-Q1
The TMAG5170D-Q1 is a fully redundant, electrically isolated dual die 3D hall effect sensor with a precision signal chain. The two dies are vertically aligned providing superior matching output results with each die being independently configurable, including temperature sensing with temperature drift compensation. Multiple measurement types are supported included 1D linear, 2D angle, 3D joystick and magnetic threshold cross applications.
The TMAG5170D-Q1 contains on-chip diagnostic features required for high reliability automotive and industrial applications, including monitors of both internal and external fault conditions. The device supports multiple power options such as wake-up and sleep mode, allowing designers to optimize system power consumption based on system-level needs.
Integrated angle calculation engine (CORDIC) provides full 360° angular position information for both on-axis and off-axis angle measurements with magnetic gain and offset correction to mitigate the impact of system mechanical error sources. The integrated ALERT function can be used to generate interrupt with either sensor conversion, magnetic threshold cross, or functional safety violation.