Home Power management Linear & low-dropout (LDO) regulators

TPS709

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
NEW TPS7E71 ACTIVE 150mA, 30V, ultra-low-IQ, low-dropout voltage regulator with enable TPS7E71 has higher Iq, lower accuracy and does not have reverse current protection
Same functionality with different pin-out to the compared device.
TLV709 ACTIVE 150-mA 30-V low-dropout (LDO) linear regulator with 3.2-μA supply current Same functionality with different pin-out and adjustable output

Product details

Rating Catalog Vin (max) (V) 30 Vin (min) (V) 2.7 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 6 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.35, 1.5, 1.6, 1.8, 1.9, 2.5, 2.7, 2.8, 3, 3.3, 3.45, 3.6, 3.8, 3.9, 5, 6 Noise (µVrms) 190 PSRR at 100 KHz (dB) 26 Iq (typ) (mA) 0.001 Features Enable, Reverse Current Protection Thermal resistance θJA (°C/W) 73, 213 Load capacitance (min) (µF) 2 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 30 Vin (min) (V) 2.7 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 6 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.35, 1.5, 1.6, 1.8, 1.9, 2.5, 2.7, 2.8, 3, 3.3, 3.45, 3.6, 3.8, 3.9, 5, 6 Noise (µVrms) 190 PSRR at 100 KHz (dB) 26 Iq (typ) (mA) 0.001 Features Enable, Reverse Current Protection Thermal resistance θJA (°C/W) 73, 213 Load capacitance (min) (µF) 2 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
WSON (DRV) 6 4 mm² (2 mm × 2 mm) SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Ultra-low IQ: 1 µA
  • Reverse current protection
  • Low ISHUTDOWN: 150 nA
  • Input voltage range: 2.7 V to 30 V
  • Supports 200-mA peak output
  • 2% accuracy over temperature
  • Available in fixed-output voltages: 1.2 V to 6.5 V
  • Thermal shutdown and overcurrent protection
  • Packages: SOT-23-5, WSON-6
  • Ultra-low IQ: 1 µA
  • Reverse current protection
  • Low ISHUTDOWN: 150 nA
  • Input voltage range: 2.7 V to 30 V
  • Supports 200-mA peak output
  • 2% accuracy over temperature
  • Available in fixed-output voltages: 1.2 V to 6.5 V
  • Thermal shutdown and overcurrent protection
  • Packages: SOT-23-5, WSON-6

The TPS709 series of linear regulators are ultralow, quiescent current devices designed for power-sensitive applications. A precision band-gap and error amplifier provides 2% accuracy over temperature. Quiescent current of only 1 µA makes these devices ideal solutions for battery-powered, always-on systems that require very little idle-state power dissipation. These devices have thermal-shutdown, current-limit, and reverse-current protections for added safety.

Shutdown mode is enabled by pulling the EN pin low. The shutdown current in this mode goes down to 150 nA, typical.

The TPS709 series is available in WSON-6 and SOT-23-5 packages.

The TPS709 series of linear regulators are ultralow, quiescent current devices designed for power-sensitive applications. A precision band-gap and error amplifier provides 2% accuracy over temperature. Quiescent current of only 1 µA makes these devices ideal solutions for battery-powered, always-on systems that require very little idle-state power dissipation. These devices have thermal-shutdown, current-limit, and reverse-current protections for added safety.

Shutdown mode is enabled by pulling the EN pin low. The shutdown current in this mode goes down to 150 nA, typical.

The TPS709 series is available in WSON-6 and SOT-23-5 packages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS7B92 ACTIVE 300mA 40V 1.8μA IQ low-dropout linear regulator No ENABLE option
TPS7B91 ACTIVE 150mA 40V 1.5μA IQ low-dropout linear regulator No ENABLE option
Similar functionality to the compared device.
TPS7A25 ACTIVE 300-mA, 18-V, ultra-low-IQ, high-accuracy, adjustable low-dropout voltage regulator with power good 18-V, 300-mA LDO regulator with power-good and ultra-low IQ (2.5 μA)
TPS7A19 ACTIVE 450-mA, 40-V, low-IQ, adjustable low-dropout voltage regulator with power good & enable LDO with a wider input voltage range and a higher current rating

Technical documentation

No results found. Please clear your search and try again.
View all 12
Top documentation Type Title Format options Date
* Data sheet TPS709 150-mA, 30-V, 1-µA IQ Voltage Regulators With Enable datasheet (Rev. H) PDF | HTML Jul 1, 2021
Application note An empirical analysis of the impact of board layout on LDO thermal performance (Rev. A) PDF | HTML Sep 23, 2025
White paper Understanding the Foundations of Quiescent Current in Linear Power Systems Feb 18, 2021
Application note Avoid Start-up Overshoot of LDO Mar 12, 2020
Application note A Topical Index of TI LDO Application Notes (Rev. F) Jun 27, 2019
E-book LDO Basics (Rev. A) Apr 8, 2019
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) Mar 21, 2018
Technical article How to choose the right kind of DC/DC conversion for your appliance design PDF | HTML Dec 4, 2017
Technical article LDO basics: dropout PDF | HTML Mar 16, 2017
Application note Linear power for automated industrial systems Jan 9, 2015
User guide TPS709xxEVM-110 Evaluation Module (Rev. A) Sep 5, 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HALL-TRIGGER-EVM — Evaluation module for contactless, Hall-effect variable-speed trigger with external field protection

This evaluation module (EVM) uses Hall-effect sensors to implement a trigger that outputs a varying voltage based on how far the trigger is pressed. The EVM uses a contactless approach that reduces wear and tear compared to traditional mechanical-based triggers, thereby improving product lifetime. (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

ISO5852SDWEVM-017 — Driving and Protection Evaluation Board for SiC and IGBT Power Modules

The ISO5852SDWEVM-017 is a compact, dual chanel isolated gate driver board providing drive, bias voltages, protection and diagnostic needed for half-bridge Sic MOSFET and IGBT Power Modules in standard 62-mm package. This TI EVM is based on 5.7-kVrms reinforced isolation driver IC ISO5852SDW in (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LMG1020EVM-006 — LMG1020 GaN Low-side Driver + GaN FET LiDAR Evaluation Module

The LMG1020EVM-006 is a small, easy-to-use power stage for LIDAR laser drive. The EVM includes an integrated resistive load, (laser not included) and takes a short-pulse input that can either be buffered (and shortened further), or passed directly to the power stage. The board can demonstrate (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS70933EVM-110 — TPS70933 evaluation module

The Texas Instruments TPS70933EVM-110 evaluation module (EVM) is a fully-assembled and tested circuit for evaluating the TPS79033 low-dropout regulator. This stand alone EVM has a low-dropout regulator IC for positive fixed-voltage regulation at 150-mA, input and output capacitors for stable (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

UCC21710QDWEVM-025 — Driving and protection evaluation board for SiC and IGBT transistors and power modules

The UCC21710QDWEVM-025 is a compact, single channel isolated gate driver board providing drive, bias voltages, protection and diagnostic needed for SiC MOSFET and Si IGBT Power Modules housed in 150 x 62 x 17 mm and 106 x 62 x 30 mm packages. This TI EVM is based on 5.7-kVrms reinforced isolation (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

UCC21732QDWEVM-025 — Driving and protection evaluation board for SiC and IGBT transistors and power modules

The UCC21732QDWEVM-025 is a compact, single channel isolated gate driver board providing drive, bias voltages, protection and diagnostic needed for SiC MOSFET and Si IGBT Power Modules housed in 150 x 62 x 17 mm and 106 x 62 x 30 mm packages. This TI EVM is based on 5.7-kVrms reinforced isolation (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

UCC21750QDWEVM-025 — Driving and protection evaluation board for SiC and IGBT transistors and power modules

The UCC21750QDWEVM-025 is a compact, single channel isolated gate driver board providing drive, bias voltages, desat feature based protection and diagnostic needed for SiC MOSFET and Si IGBT Power Modules housed in 150 x 62 x 17 mm and 106 x 62 x 30 mm packages. This TI EVM is based on 5.7-kVrms (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS70912 PSpice Transient Model

SBVM165.ZIP (13 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70912 Unencrypted PSpice Transient Model

SBVM804.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

TPS709135 PSpice Transient Model

SBVM163.ZIP (13 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70914 PSpice Transient Model

SBVM384.ZIP (21 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70915 PSpice Transient Model

SBVM362.ZIP (21 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70915 Unencrypted PSpice Transient Model

SBVM813.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70916 PSpice Transient Model

SBVM166.ZIP (13 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70916 Unencrypted PSpice Transient Model

SBVM808.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70918 PSpice Transient Model

SBVM159.ZIP (13 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70918 Unencrypted PSpice Transient Model

SBVM805.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70919 PSpice Transient Model

SBVM162.ZIP (13 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70919 Unencrypted PSpice Transient Model

SBVM809.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70925 PSpice Transient Model

SBVM157.ZIP (13 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70925 Unencrypted PSpice Transient Model

SBVM526.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70927 PSpice Transient Model

SBVM161.ZIP (20 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70927 Unencrypted PSpice Transient Model

SBVM807.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70928 PSpice Transient Model

SBVM160.ZIP (13 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70928 Unencrypted PSpice Transient Model

SBVM814.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70930 PSpice Transient Model

SBVM164.ZIP (13 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70930 Unencrypted PSpice Transient Model

SBVM811.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70933 PSpice Transient Model (Rev. B)

SBVM158B.ZIP (54 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70933 Unencrypted PSpice Transient Model (Rev. A)

SBVM571A.ZIP (2 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70936 PSpice Transient Model

SBVM293.ZIP (19 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70936 Unencrypted PSpice Transient Model

SBVM812.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70938 PSpice Transient Model

SBVM273.ZIP (19 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70938 Unencrypted PSpice Transient Model

SBVM806.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70939 PSpice Transient Model (Rev. A)

SBVM274A.ZIP (19 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70939 Unencrypted PSpice Transient Model

SBVM810.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70950 PSpice Transient Model

SBVM167.ZIP (13 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70950 Unencrypted PSpice Transient Model

SBVM527.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70960 PSpice Transient Model

SBVM434.ZIP (45 KB) - PSpice model
Supported products & hardware
Simulation model

TPS70960 Unencrypted PSpice Transient Model

SBVM462.ZIP (1 KB) - PSpice model
Supported products & hardware

Many TI reference designs include the TPS709

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
WSON (DRV) 6 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos