Product details

Resolution (bps) 16 Number of DAC channels 1 Interface type SPI Output type Buffered Current INL (max) (±LSB) 26 Settling time (µs) 10 Reference type Ext, Int Architecture String Rating Catalog Features Current Output, Low Power Sample/update rate (Msps) 0.04 Power consumption (typ) (mW) 135 Operating temperature range (°C) -40 to 125 Product type Special-function DAC
Resolution (bps) 16 Number of DAC channels 1 Interface type SPI Output type Buffered Current INL (max) (±LSB) 26 Settling time (µs) 10 Reference type Ext, Int Architecture String Rating Catalog Features Current Output, Low Power Sample/update rate (Msps) 0.04 Power consumption (typ) (mW) 135 Operating temperature range (°C) -40 to 125 Product type Special-function DAC
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4 VQFN (RHA) 40 36 mm² 6 x 6
  • Current output options:
    • 0 mA to 24 mA
    • 4 mA to 20 mA
    • 0 mA to 20 mA
  • ±0.1% FSR typical total unadjusted error (TUE)
  • DNL: ±1 LSB maximum
  • Maximum loop compliance voltage: AVDD – 2 V
  • Internal 5-V reference: 10 ppm/°C (maximum)
  • Internal 4.6-V power-supply output
  • CRC frame error check
  • Watchdog timer
  • Thermal alarm
  • Open-circuit alarm
  • Pins to monitor output current
  • On-chip fault alarm
  • User-calibration for offset and gain
  • Wide temperature range: –40°C to +125°C
  • Packages: 6-mm × 6-mm 40-pin VQFN and 24-pin HTSSOP
  • Current output options:
    • 0 mA to 24 mA
    • 4 mA to 20 mA
    • 0 mA to 20 mA
  • ±0.1% FSR typical total unadjusted error (TUE)
  • DNL: ±1 LSB maximum
  • Maximum loop compliance voltage: AVDD – 2 V
  • Internal 5-V reference: 10 ppm/°C (maximum)
  • Internal 4.6-V power-supply output
  • CRC frame error check
  • Watchdog timer
  • Thermal alarm
  • Open-circuit alarm
  • Pins to monitor output current
  • On-chip fault alarm
  • User-calibration for offset and gain
  • Wide temperature range: –40°C to +125°C
  • Packages: 6-mm × 6-mm 40-pin VQFN and 24-pin HTSSOP

The DAC7750 and DAC8750 (DACx750) are low-cost, precision, fully-integrated, 12-bit and 16-bit digital-to-analog converters (DACs) designed to meet the requirements of industrial process-control applications. These devices can be programmed as a current output with ranges of 4 mA to 20 mA, 0 mA to 20 mA, or 0 mA to 24 mA. The DACx750 include reliability features such as CRC error checking on the SPI frame, a watchdog timer, an open circuit, compliance voltage, and thermal alarm. In addition, the output current can be monitored by accessing an internal precision resistor.

These devices include a power-on-reset function designed to power up the device in a known state (IOUT is disabled and in a Hi-Z state). The CLR pin sets the current output to the low end of the range if the output is enabled. Program the zero and gain registers to digitally calibrate the device in the end system. The output slew rate is also programmable by register. These devices can superimpose an external HART signal on the current output, and operate with a 10-V to 36-V supply.

The DAC7750 and DAC8750 (DACx750) are low-cost, precision, fully-integrated, 12-bit and 16-bit digital-to-analog converters (DACs) designed to meet the requirements of industrial process-control applications. These devices can be programmed as a current output with ranges of 4 mA to 20 mA, 0 mA to 20 mA, or 0 mA to 24 mA. The DACx750 include reliability features such as CRC error checking on the SPI frame, a watchdog timer, an open circuit, compliance voltage, and thermal alarm. In addition, the output current can be monitored by accessing an internal precision resistor.

These devices include a power-on-reset function designed to power up the device in a known state (IOUT is disabled and in a Hi-Z state). The CLR pin sets the current output to the low end of the range if the output is enabled. Program the zero and gain registers to digitally calibrate the device in the end system. The output slew rate is also programmable by register. These devices can superimpose an external HART signal on the current output, and operate with a 10-V to 36-V supply.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
DAC7750 ACTIVE 12-bit, single-channel, programmable current output DAC for 4-20mA current loop applications 12-bit device

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet DACx750 Single-Channel, 12-Bit and 16-Bit Programmable Current Output Digital-to-Analog Converters for 4-mA to 20-mA Current-Loop Applications datasheet (Rev. D) PDF | HTML 07 Dec 2021
Application note A Basic Guide to the HART Protocol PDF | HTML 09 Nov 2023
EVM User's guide DACx760EMC-EVM User's Guide 24 Apr 2014
Application note Implementing HART™ Communication With the DAC8760 Family 16 Jan 2014
EVM User's guide DACx760EVM and DACx750EVM User's Guide (Rev. A) 21 Nov 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC8750EVM — DAC8750 16-Bit Programmable DAC With 4mA-to-20mA Current Output Evaluation Module

The DAC8750 evaluation module (EVM) provides an easy to use platform for evaluation of the performance and operating characteristics of the DAC8750 (16-bit, Voltage & Current Outputs). The EVM is a complete evaluation kit that includes a USB-based motherboard called the SM-USB-DIG, USB cable, (...)

User guide: PDF
Not available on TI.com
Support software

SBOC432 DAC7750EVM and DAC8750EVM Software

Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
DAC7750 12-bit, single-channel, programmable current output DAC for 4-20mA current loop applications DAC8750 16-Bit Single-Channel Programmable Current Output DAC for 4-20mA Current-Loop Applications
Hardware development
Evaluation board
DAC7750EVM DAC7750 12-Bit Programmable DAC With 4mA-to-20mA Current Output Evaluation Module DAC8750EVM DAC8750 16-Bit Programmable DAC With 4mA-to-20mA Current Output Evaluation Module
Simulation model

DAC8750-60 IBIS Model

SBAM177.ZIP (50 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00118 — 16-Bit Analog Output Module Reference Design for Programmable Logic Controllers (PLC)

This reference design provides a complete 4-channel, 16-bit analog output module design for Programmable Logic Controllers (PLCs). It is designed and fully tested to meet IEC61000-4 EMC and surge requirements for industrial automation systems. The small form-factor design implements four 16-bit (...)
User guide: PDF
Schematic: PDF
Reference designs

TIPD119 — Voltage and current output terminal reference design for analog outputs in industrial applications

This verified reference design implements a combined voltage and current output terminal for analog outputs in industrial applications.  The DAC8760 combined with the OPA192 create a combined voltage and current output that allows for a single two-terminal output connector for both the voltage (...)
User guide: PDF
Schematic: PDF
Reference designs

TIPD153 — Single-Channel Industrial Voltage & Current Output Driver, Isolated, EMC/EMI Tested Reference Design

This TI CerTIfied Reference Design implements a isolated single-channel industrial voltage and current output module using the DAC8760 and ISO7641.  The circuit features a digitally controlled voltage or current output that produces the standard outputs of 0-20mA, 0-24mA, 4-20mA, 0-5V, +/-5V, (...)
User guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 24 Ultra Librarian
VQFN (RHA) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos