Produktdetails

CPU Arm® Cortex®-M4F Technology Bluetooth® LE, Multi-standard, Proprietary 2.4 GHz, Thread, Zigbee Protocols Bluetooth® Low Energy, Proprietary 15.4, Thread, Zigbee 3.0 Flash memory (kByte) 352 RAM (kByte) 88 Peripherals 12-bit ADC 8-channel, 2 SPI, 2 UART, 2 comparators, 4 timers, 8-bit DAC, I2C, I2S, Sensor controller Features Border router, Direction finding, OAD, Sleepy end device, Zigbee coordinator, Zigbee network processor Number of GPIOs 32 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure debug, Secure firmware & software update Cryptographic accelerators RNG, TRNG Operating system FreeRTOS Type Wireless module Sensitivity (best) (dBm) -103 Operating temperature range (°C) -40 to 105 Edge AI enabled No
CPU Arm® Cortex®-M4F Technology Bluetooth® LE, Multi-standard, Proprietary 2.4 GHz, Thread, Zigbee Protocols Bluetooth® Low Energy, Proprietary 15.4, Thread, Zigbee 3.0 Flash memory (kByte) 352 RAM (kByte) 88 Peripherals 12-bit ADC 8-channel, 2 SPI, 2 UART, 2 comparators, 4 timers, 8-bit DAC, I2C, I2S, Sensor controller Features Border router, Direction finding, OAD, Sleepy end device, Zigbee coordinator, Zigbee network processor Number of GPIOs 32 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure debug, Secure firmware & software update Cryptographic accelerators RNG, TRNG Operating system FreeRTOS Type Wireless module Sensitivity (best) (dBm) -103 Operating temperature range (°C) -40 to 105 Edge AI enabled No
QFM (MOT) 48 49 mm² (7 mm × 7 mm)

Wireless microcontroller

  • Powerful 48-MHz Arm® Cortex®-M4F processor
  • 352KB flash program memory
  • 256KB of ROM for protocols and library functions
  • 8KB of cache SRAM
  • 80KB of ultra-low leakage SRAM with parity for high-reliability operation
  • Dynamic multiprotocol manager (DMM) driver
  • Programmable radio includes support for 2- (G)FSK, 4-(G)FSK, MSK, OOK, Bluetooth® 5.2 Low Energy, IEEE 802.15.4 PHY and MAC
  • Supports over-the-air upgrade (OTA)

Ultra-low power sensor controller

  • Autonomous MCU with 4KB of SRAM
  • Sample, store, and process sensor data
  • Fast wake-up for low-power operation
  • Software defined peripherals; capacitive touch, flow meter, LCD

Low power consumption

  • MCU consumption:
    • 3.5 mA active mode, CoreMark
    • 74 µA/MHz running CoreMark
    • 1 µA standby mode, RTC, 80KB RAM
    • 160 nA shutdown mode, wake-up on pin
  • Ultra low-power sensor controller consumption:
    • 30.1 µA in 2 MHz mode
    • 808 µA in 24 MHz mode
  • Radio Consumption:
    • 7.3 mA RX at 2.4 GHz
    • 7.9 mA TX at 0 dBm
    • 10.9 mA TX at +5 dBm
    • 33 mA TX at +10 dBm

Wireless protocol support

High performance radio

  • -103 dBm sensitivity for Bluetooth® Low Energy 125-kbps LE Coded PHY

  • Output power up to +10 dBm with temperature compensation

Regulatory compliance

  • Regulatory certification for compliance with worldwide radio frequency:
    • ETSI RED (Europe) / RER (UK)
    • ISED (Canada)
    • FCC (USA)

MCU peripherals

  • Digital peripherals can be routed to any of 30 GPIOs
  • Four 32-bit or eight 16-bit general-purpose timers
  • 12-bit ADC, 200 kSamples/s, 8 channels
  • 8-bit DAC
  • Two comparators
  • Programmable current source
  • Two UART, two SSI, I2C, I2S
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor

Security enablers

  • AES 128- and 256-bit cryptographic accelerator
  • ECC and RSA public key hardware accelerator
  • SHA2 Accelerator (full suite up to SHA-512)
  • True random number generator (TRNG)

Development tools and software

Operating range

  • On-chip buck DC/DC converter
  • 1.8-V to 3.8-V single supply voltage
  • Tj: -40 to +105°C

Package

  • 7-mm × 7-mm MOT ( 30 GPIOs)
  • RoHS-compliant package

Wireless microcontroller

  • Powerful 48-MHz Arm® Cortex®-M4F processor
  • 352KB flash program memory
  • 256KB of ROM for protocols and library functions
  • 8KB of cache SRAM
  • 80KB of ultra-low leakage SRAM with parity for high-reliability operation
  • Dynamic multiprotocol manager (DMM) driver
  • Programmable radio includes support for 2- (G)FSK, 4-(G)FSK, MSK, OOK, Bluetooth® 5.2 Low Energy, IEEE 802.15.4 PHY and MAC
  • Supports over-the-air upgrade (OTA)

Ultra-low power sensor controller

  • Autonomous MCU with 4KB of SRAM
  • Sample, store, and process sensor data
  • Fast wake-up for low-power operation
  • Software defined peripherals; capacitive touch, flow meter, LCD

Low power consumption

  • MCU consumption:
    • 3.5 mA active mode, CoreMark
    • 74 µA/MHz running CoreMark
    • 1 µA standby mode, RTC, 80KB RAM
    • 160 nA shutdown mode, wake-up on pin
  • Ultra low-power sensor controller consumption:
    • 30.1 µA in 2 MHz mode
    • 808 µA in 24 MHz mode
  • Radio Consumption:
    • 7.3 mA RX at 2.4 GHz
    • 7.9 mA TX at 0 dBm
    • 10.9 mA TX at +5 dBm
    • 33 mA TX at +10 dBm

Wireless protocol support

High performance radio

  • -103 dBm sensitivity for Bluetooth® Low Energy 125-kbps LE Coded PHY

  • Output power up to +10 dBm with temperature compensation

Regulatory compliance

  • Regulatory certification for compliance with worldwide radio frequency:
    • ETSI RED (Europe) / RER (UK)
    • ISED (Canada)
    • FCC (USA)

MCU peripherals

  • Digital peripherals can be routed to any of 30 GPIOs
  • Four 32-bit or eight 16-bit general-purpose timers
  • 12-bit ADC, 200 kSamples/s, 8 channels
  • 8-bit DAC
  • Two comparators
  • Programmable current source
  • Two UART, two SSI, I2C, I2S
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor

Security enablers

  • AES 128- and 256-bit cryptographic accelerator
  • ECC and RSA public key hardware accelerator
  • SHA2 Accelerator (full suite up to SHA-512)
  • True random number generator (TRNG)

Development tools and software

Operating range

  • On-chip buck DC/DC converter
  • 1.8-V to 3.8-V single supply voltage
  • Tj: -40 to +105°C

Package

  • 7-mm × 7-mm MOT ( 30 GPIOs)
  • RoHS-compliant package

The SimpleLink™ CC2652PSIP is a System-in-Package (SiP) certified module, multiprotocol 2.4 GHz wireless microcontroller (MCU) supporting Thread, Zigbee , Bluetooth 5.2 Low Energy, IEEE 802.15.4, IPv6-enabled smart objects (6LoWPAN), proprietary systems, including the TI 15.4-Stack (2.4 GHz), and concurrent multiprotocol through a Dynamic Multiprotocol Manager (DMM) driver. The device is optimized for low-power wireless communication and advanced sensing in building security systems, HVAC, medical, wired networking, portable electronics, home theater & entertainment, and connected peripherals markets. The highlighted features of this device include:

  • Small 7-mm x 7-mm certified system-in-package module 2.4GHz with integrated DCDC components, balun, and crystal oscillators
  • Wide flexibility of protocol stack support in the SimpleLink™ CC13xx and CC26xx Software Development Kit (SDK).
  • Coin-cell operation at +10 dBm with transmit current consumption of 33 mA.
  • Longer battery life wireless applications with low standby current of 1 µA with full RAM retention.
  • Industrial temperature ready with lowest standby current of 11 µA at 105 ⁰C.
  • Advanced sensing with a programmable, autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1-Hz ADC sampling at 1 µA system current.
  • Low SER (Soft Error Rate) FIT (Failure-in-time) for long operation lifetime with no disruption for industrial markets with always-on SRAM parity against corruption due to potential radiation events.
  • Dedicated software controlled radio controller (Arm® Cortex®-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards.
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth ® Low Energy (-103 dBm for 125-kbps LE Coded PHY).

The CC2652PSIP device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub-1 GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.

The SimpleLink™ CC2652PSIP is a System-in-Package (SiP) certified module, multiprotocol 2.4 GHz wireless microcontroller (MCU) supporting Thread, Zigbee , Bluetooth 5.2 Low Energy, IEEE 802.15.4, IPv6-enabled smart objects (6LoWPAN), proprietary systems, including the TI 15.4-Stack (2.4 GHz), and concurrent multiprotocol through a Dynamic Multiprotocol Manager (DMM) driver. The device is optimized for low-power wireless communication and advanced sensing in building security systems, HVAC, medical, wired networking, portable electronics, home theater & entertainment, and connected peripherals markets. The highlighted features of this device include:

  • Small 7-mm x 7-mm certified system-in-package module 2.4GHz with integrated DCDC components, balun, and crystal oscillators
  • Wide flexibility of protocol stack support in the SimpleLink™ CC13xx and CC26xx Software Development Kit (SDK).
  • Coin-cell operation at +10 dBm with transmit current consumption of 33 mA.
  • Longer battery life wireless applications with low standby current of 1 µA with full RAM retention.
  • Industrial temperature ready with lowest standby current of 11 µA at 105 ⁰C.
  • Advanced sensing with a programmable, autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1-Hz ADC sampling at 1 µA system current.
  • Low SER (Soft Error Rate) FIT (Failure-in-time) for long operation lifetime with no disruption for industrial markets with always-on SRAM parity against corruption due to potential radiation events.
  • Dedicated software controlled radio controller (Arm® Cortex®-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards.
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth ® Low Energy (-103 dBm for 125-kbps LE Coded PHY).

The CC2652PSIP device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub-1 GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.

Herunterladen Video mit Transkript ansehen Video

Ähnliche Produkte, die für Sie interessant sein könnten

Selbe Funktionalität wie der verglichene Baustein bei gleicher Anschlussbelegung.
CC2652RSIP AKTIV SimpleLink™ 2,4-GHz-Multiprotokoll-Drahtlos-System-in-Package-Modul mit 352 KB Speicher SIP module with no integrated power amplifer.
Selbe Funktionalität wie der verglichene Baustein bei abweichender Anschlussbelegung.
CC2651R3SIPA AKTIV Drahtloses SimpleLink™-Multiprotokollmodul „System-in-Package“ für 2,4 GHz mit integrierter Antenne Cost-optimized solution with integrated antenna

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 14
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt CC2652PSIP SimpleLink™ Multiprotocol 2.4-GHz Wireless System-in-Package With Integrated Power Amplifier datasheet (Rev. B) PDF | HTML 16.09.2022
* Benutzerhandbuch CC13x2, CC26x2 SimpleLink Wireless MCU Technical Reference Manual (Rev. G) PDF | HTML 28.06.2024
* Errata CC2652PSIP SimpleLink™ Wireless MCU Module Silicon Errata PDF | HTML 07.06.2022
Anwendungshinweis Configuration methods for BQB RF-PHY testing and SRRC fixed frequency testing for TI Bluetooth products (Rev. A) PDF | HTML 29.05.2026
Beratung zur Cybersicherheit Invalid Bluetooth® LE Data Length Extension (DLE) Parameter Leading to DoS PDF | HTML 28.05.2026
Beratung zur Cybersicherheit Denial of Service during Bluetooth LE authentication and connection PDF | HTML 28.05.2026
Anwendungshinweis CC2538, CC13xx, and CC26xx Serial Bootloader Interface (Rev. E) PDF | HTML 06.08.2024
Anwendungshinweis CC2652PSIP OEM Integrators Guide PDF | HTML 19.08.2022
Zertifikat CC2652PSIP UK DoC (Certification) 24.06.2022
Zertifikat CC2652PSIP CE DoC (Certification) 25.02.2022
Anwendungshinweis Configuring Bluetooth LE devices for Direct Test Mode PDF | HTML 25.02.2022
Whitepaper Exploring Thread and Zigbee for home and building automation PDF | HTML 12.04.2021
Anwendungshinweis RF PCB Simulation Cookbook 09.01.2019
Anwendungshinweis TI-15.4 Stack Frequency Hopping Mode FCC Compliance (Rev. A) 28.02.2017

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

LP-CC2652PSIP — CC2562PSIP LaunchPad™-Entwicklungskit für drahtloses Mehrprotokoll-SIP-Modul SimpleLink™ mit 2,4 GHz

Dieses LaunchPad™ beschleunigt die Entwicklung mit dem drahtlosen SIP-Modul SimpleLink™ CC2652PSIP. Es besitzt eine integrierter Leistungsverstärker-MCU mit Unterstützung für Protokolle auf der Basis von Bluetooth® 5 Low Energy (LE) und IEEE 802.15.4 einschließlich Anwendungen für ZigBee® und Tl (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Evaluierungsplatine

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmierer für Texas Instruments-Bausteine

μISP kann entweder an einen Host-PC angeschlossen (RS-232-, USB-, LAN-Verbindungen sind integriert) oder im Standalone-Modus arbeiten.

Die Programmierungszyklusausführung im Standalone-Modus kann durch einfaches Drücken der START-Taste oder über einige TTL-Steuerleitungen erfolgen.

Seine kompakte (...)

Von: Algocraft
Unterstützte Produkte und Hardware
Debug-Tastkopf

TMDSEMU110-U — XDS110 JTAG-Debug-Tastkopf

Der XDS110 von Texas Instruments ist eine neue Klasse von Debug-Tastkopf (Emulator) für Embedded-Prozessoren von TI. Der XDS110 ersetzt die XDS100-Familie und unterstützt eine größere Anzahl von Standards (IEEE1149.1, IEEE1149.7, SWD) in einem einzigen Pod. Alle XDS-Debug-Tastköpfe unterstützen (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Debug-Tastkopf

TMDSEMU200-U — XDS200-USB-Debug-Tastkopf

Der XDS200 ist ein Debug-Tastkopf (Emulator) zum Debugging von Embedded-Bausteinen von TI. Für die meisten Bausteine wird die Verwendung der neueren, kostengünstigeren XDS110 (www.ti.com/tool/TMDSEMU110-U) empfohlen. Der XDS200 unterstützt eine große Zahl von Standards (IEEE1149.1, IEEE1149.7, SWD) (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Hardware-Programmiertool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmierer

WriteNow! Die Reihe der systeminternen Programmierer ist ein Durchbruch in der Programmierbranche. Die Programmierer unterstützen eine große Anzahl von Bausteinen (Mikrocontroller, Speicher, CPLDs und andere programmierbare Bausteine) verschiedener Hersteller und verfügen über eine kompakte Größe (...)

Von: Algocraft
Unterstützte Produkte und Hardware
Software-Entwicklungskit (SDK)

SIMPLELINK-LOWPOWER-F2-SDK — SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices

Die energieeffizienten SimpleLink™-SDKs unterstützen die Produktfamilien CC13xx, CC23xx, CC26xx und CC27xx. Zusammen bieten diese SDKs umfassende Softwarepakete für die Entwicklung von Sub-1-GHz- und 2,4-GHz-Anwendungen mit Unterstützung für stromsparende proprietäre und Multiprotokoll-Lösungen (...)

Unterstützte Produkte und Hardware
Software-Entwicklungskit (SDK)

SIMPLELINK-TI-OPENTHREAD-SDK — SimpleLink™ family of devices OpenThread software

This Texas Instruments OpenThread GitHub repository (ot-ti) contains all the software development components and tools that enable engineers to develop Thread based products.
Unterstützte Produkte und Hardware
Software-Entwicklungskit (SDK)

TI-15-4-STACK-GATEWAY-LINUX-SDK — TI 15-4-Stack Gateway Linux Software Development Kit

The TI-15.4-Stack-Gateway-Linux Software Development Kit (SDK) provides a Linux software middleware for the TI 15.4-Stack companion solution. It includes a full Linux user-space software that runs on top of the TI Processor SDK for AM335x platform, which interfaces with the co-processor embedded (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

ARM-CGT — Arm®-Code-Generierungstools – Compiler

The TI Arm® compiler tools are an essential component of the CCStudio™ development ecosystem, providing robust support for TI Arm-based platforms. They are engineered to maximize the potential of TI Arm Cortex®-M and Cortex-R series devices.

The current tools ARM-CGT-CLANG are derived from the (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

CCSTUDIO — Code Composer Studio integrated development environment (IDE)

Die integrierte Entwicklungsumgebung (Integrated Development Environment, IDE) CCStudio™ ist Teil des umfangreichen CCStudio™-Entwicklungsökosystems von TI und eine integrierte Entwicklungsumgebung für die Mikrocontroller, Prozessoren, drahtlosen Kommunikationsbausteine und Radarsensoren von (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

CCSTUDIO-OPENOCD — OpenOCD Binary Releases

Pre-built binaries for the popular open-source OpenOCD debug stack.
Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

SENSOR-CONTROLLER-STUDIO — Sensor Controller Studio

Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller, enabling ultra-low power application design. The tool generates an interface driver consisting of C source files with the firmware image, associated definitions, and generic functions that allow (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Unterstützte Produkte und Hardware
Onlineschulungen

SIMPLELINK-ACADEMY-CC13XX-CC26XX — SimpleLink™ CC13xx and CC26xx Academy

SimpleLink™ Academy is an interactive learning experience for TI's wireless protocols. Our hands-on training modules cover all phases of development for LaunchPad™ development kits alongside software development kits (SDKs) in the SimpleLink MCU family.
Unterstützte Produkte und Hardware
Erste Schritte

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Unterstützte Produkte und Hardware
Software-Programmiertool

FLASH-PROGRAMMER — SmartRF Flash Programmer

Mit dem SmartRF Flash Programmer 2 kann der Flash-Speicher in kabellosen, ARM-basierten energieeffizienten RF-MCU von Texas Instruments über Debugging und serielle Schnittstellen programmiert werden. Liste der unterstützten Produkte auf Kompatibilität überprüfen. Uniflash kann darüber hinaus zur (...)

lock = Nur mit Exportgenehmigung (1 Minute)
Unterstützte Produkte und Hardware
Software-Programmiertool

UNIFLASH — UniFlash-Flash-Programmiertool

UniFlash ist Teil des umfassenden CCStudio™-Entwicklungsökosystem von TI und ein Softwaretool zur Programmierung des integrierten Flash-Speichers von TI-Mikrocontrollern und drahtlosen Kommunikationsbausteinen sowie des integrierten Flash-Speichers für TI-Prozessoren. UniFlash bietet sowohl (...)

Unterstützte Produkte und Hardware
Support-Software

RF-RANGE-ESTIMATOR — RF Range Estimator

This tool is used to calculate a range estimate for indoor and outdoor RF links using TI wireless devices. The outdoor calculation is based upon Line-of-Sight (LOS). For the indoor estimation, construction materials can be selected that are between the Tx and Rx unit. The greater the attenuation (...)
Unterstützte Produkte und Hardware
Berechnungstool

BT-POWER-CALC — Bluetooth- und Channel-Sounding-Leistungsrechner für CC13xx-, CC26xx-, CC23xx- und CC27xx-Baustein

This tool is used to calculate Bluetooth Low Energy power consumption estimates for various use cases on TI Bluetooth devices. The calculator includes both advertising and peripheral use cases with the ability to configure different use case profile parameters. The calculator outputs an estimate (...)
Unterstützte Produkte und Hardware
Berechnungstool

SMARTRF-STUDIO-7 — SmartRF Studio

SmartRF™ Studio ist eine Windows-Anwendung, die Entwickler von HF-Systemen dabei unterstützt, die Funkleistung bereits in einer frühen Entwicklungsphase für alle stromsparenden HF-Bausteine CC1xxx und CC2xxx von TI einfach zu bewerten. umfassend zu beurteilen. Sie vereinfacht die Erstellung der (...)

Unterstützte Produkte und Hardware
Berechnungstool

Z-STACK-CALC — Z-Stack Power Calculator

Mit diesem Tool können Benutzer der SimpleLink™ Z-Stack™ Software das Systemleistungsprofil für ein Endgerät im Ruhezustand in einer Zigbee-Anwendung analysieren. Mit diesem Rechner kann der Benutzer die potenzielle Systembatterielebensdauer bewerten und festlegen, wie die Batterielebensdauer (...)
Unterstützte Produkte und Hardware
Zertifizierung

CC26XX-REPORTS — CC26xx regulatory certifcation reports

Suchen Sie nach Unterstützung bei der Zertifizierung für CC26xx-Module? CC26xx-ZERTIFIZIERUNG bietet die relevanten Informationen und Unterstützung für eine erfolgreiche Zertifizierung Ihres Produkts. Auf dieser Seite finden Sie die neuesten Zertifizierungsberichte unserer Module sowie unsere (...)
Unterstützte Produkte und Hardware
Designtool

3P-WIRELESS-MODULES — Suchtool für drahtlose Module von Drittanbietern

Das Suchtool für drahtlose Module von Drittanbietern unterstützt Entwickler dabei, Produkte zu finden, welche ihren Endgerätespezifikationen entsprechen, und produktionsbereite Drathlosmodule zu beschaffen. Die im Suchtool enthaltenen Verkäufer von Drittanbietermodulen sind unabhängige (...)

Unterstützte Produkte und Hardware
Designtool

SIMPLELINK-2-4GHZ-DESIGN-REVIEW — Hardware Design Review Request Form for SimpleLink™ CC2xxx Devices

Der SimpleLine-Überprüfungsprozess für das Hardwaredesign stellt eine Möglichkeit bereit, direkt mit einem Fachexperten in Verbindung zu treten, welcher Sie bei der Prüfung Ihres Designs unterstützen und Ihnen ein wertvolles Feedback geben kann. Hier finden Sie einen einfachen dreistufigen Prozess (...)

Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
QFM (MOT) 48 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos