Gehäuseinformationen
Gehäuse | Pins VSSOP (DGK) | 8 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 3.500 | LARGE T&R |
Merkmale von LM7705
- Regulated Output Voltage −0.232 V
- Output Voltage Tolerance 5%
- Output Voltage Ripple 4 mVPP
- Supply Voltage 3 V to 5.25 V
- Conversion Efficiency Up to 98%
- Quiescent Current 78 µA
- Shutdown Current 20 nA
- Turnon Time 500 µs
- Operating Temperature Range −40°C to 125°C
- 8-Pin VSSOP Package
Beschreibung von LM7705
The LM7705 device is a switched capacitor voltage inverter with a low noise, −0.23 V fixed negative voltage regulator. This device is designed to be used with low voltage amplifiers to enable the amplifiers output to swing to zero volts. The −0.23 V is used to supply the negative supply pin of an amplifier while maintaining less then 5.5 V across the amplifier. Rail-to-Rail output amplifiers cannot output zero volts when operating from a single-supply voltage and can result in error accumulation due to amplifier output saturation voltage being amplified by following gain stages. A small negative supply voltage will prevent the amplifiers output from saturating at zero volts and will help maintain an accurate zero through a signal processing chain. Additionally, when an amplifier is used to drive an input of the ADC, the amplifier can output a zero voltage signal and the full input range of an ADC can be used. The LM7705 device has a shutdown pin to minimize standby power consumption.