Gehäuseinformationen
Gehäuse | Pins VSSOP (DGK) | 8 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.500 | LARGE T&R |
Merkmale von REF34-Q1
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature
- Device HBM ESD classification level 2
- Device CDM ESD classification level C6
- Initial accuracy: ±0.05% (maximum)
- Temperature coefficient : 6 ppm/°C (maximum)
- Operating temperature range: −40°C to +125°C
- Output voltage options: 2.5V, 3.0V, 3.3V, 4.096V, 5.0V
- Output current: ±10 mA
- Low quiescent current: 95 µA (maximum)
- Low shutdown mode current: 3 µA (maximum)
- Wide input voltage: 12 V
- Output 1/f noise (0.1 Hz to 10 Hz): 3.8 µVPP/V
- Excellent long-term stability 25 ppm/1000 hrs
- Available in 6-pin and 5-Pin SOT-23 package and 8-pin MSOP package
Beschreibung von REF34-Q1
The REF34-Q1 devices are low-temperature-drift (6 ppm/°C), low-power, high-precision CMOS voltage references. The devices have ±0.05% initial accuracy and low operating current with power consumption less than 95 µA. These devices also offer very low output noise of 3.8 µVPP/V, which enable the devices to maintain high signal integrity with high-resolution data converters and noise critical systems.
Stability and system reliability are further improved by the low output-voltage hysteresis of these devices and low long-term output voltage drift. Furthermore, the small size and low operating current of the devices (95 µA) make them an excellent choise for battery-powered applications. The REF34-Q1 features an enable pin that can set the device into shutdown where it consumes a low stand by current (3 µA) to help with overall system power during standby.
The REF34-Q1 family is specified for the wide temperature range of −40°C to +125°C. Contact the TI sales representative for additional voltage options.