Gehäuseinformationen
Gehäuse | Pins LCCC (FK) | 20 |
Betriebstemperaturbereich (°C) -55 to 125 |
Gehäusemenge | Träger 55 | TUBE |
Merkmale von UC1707-SP
- Rad-Tolerant: 50 kRad (Si) for 5962-
8761903VEA, 5962-8761903VFA(1) - QML-V Qualified, SMD
(5962-8761901VEA, 5962-8761903VEA,
5962-8761903VFA, 5962-8761901V2A) - Two Independent Drivers
- 1.5-A Totem Pole Outputs
- Inverting and Non-Inverting Inputs
- 40-ns Rise and Fall Into 1000 pF
- High-Speed, Power MOSFET Compatible
- Low Cross-Conduction Current Spike
- Analog Shutdown With Optional Latch
- Low Quiescent Current
- 5-V to 40-V Operation
- Thermal Shutdown Protection
- 16-Pin Dual-In-Line Package
Beschreibung von UC1707-SP
The UC1707-SP power driver is made with a high-speed Schottky process to interface between low-level control functions and high-power switching devices – particularly power MOSFETs. The UC1707-SP contains two independent channels, each of which can be activated by either a high or low input logic level signal. Each output can source or sink up to 1.5 A as long as power dissipation limits are not exceeded.
Although each output can be activated independently with its own inputs, it can be forced low in common through the action either of a digital high signal at the Shutdown terminal or a differential low-level analog signal. The Shutdown command from either source can either be latching or not, depending on the status of the Latch Disable pin.
Supply voltage for both VIN and VC can independently range from 5 to 40 V.