Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.6 Load (min) (Ω) 8 Output power (W) 1.3 THD + N at 1 kHz (%) 0.2 Iq (typ) (mA) 4 Control interface GPIO Closed/open loop Closed Analog supply (min) (V) 2.6 Analog supply voltage (max) (V) 5.5 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.6 Load (min) (Ω) 8 Output power (W) 1.3 THD + N at 1 kHz (%) 0.2 Iq (typ) (mA) 4 Control interface GPIO Closed/open loop Closed Analog supply (min) (V) 2.6 Analog supply voltage (max) (V) 5.5 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Selectable Gain of 6dB (2V/V) or 12dB (4V/V)
  • No Output or PSRR Bypass Capacitors Required
  • Improved “Click and Pop” Suppression Circuitry
  • Very Fast Turn on Time: 5ms (Typ)
  • Minimum External Components
  • 2.6 - 5.5V Operation
  • BTL Output Can Drive Capacitive Loads
  • Ultra Low Current Shutdown Mode (SD Low)

Key Specifications

  • Improved PSRR at 217Hz for +3V: 71 dB
  • Power Output at +5V, THD+N = 1%, 8Ω: 1.0 W (Typ)
  • Power Output at +3V, THD+N = 1%, 8Ω: 390 mW (Typ)
  • Total Shutdown Power Supply Current: 0.1µA (Typ)

All trademarks are the property of their respective owners.

  • Selectable Gain of 6dB (2V/V) or 12dB (4V/V)
  • No Output or PSRR Bypass Capacitors Required
  • Improved “Click and Pop” Suppression Circuitry
  • Very Fast Turn on Time: 5ms (Typ)
  • Minimum External Components
  • 2.6 - 5.5V Operation
  • BTL Output Can Drive Capacitive Loads
  • Ultra Low Current Shutdown Mode (SD Low)

Key Specifications

  • Improved PSRR at 217Hz for +3V: 71 dB
  • Power Output at +5V, THD+N = 1%, 8Ω: 1.0 W (Typ)
  • Power Output at +3V, THD+N = 1%, 8Ω: 390 mW (Typ)
  • Total Shutdown Power Supply Current: 0.1µA (Typ)

All trademarks are the property of their respective owners.

The LM4906 is an audio power amplifier primarily designed for demanding applications in mobile phones and other portable communication device applications. It is capable of delivering 1W of continuous average power to an 8Ω BTL load with less than 1% distortion (THD+N) from a +5V power supply.

The LM4906 is the first Texas Instruments Boomer Power Amplifier that does not require an external PSRR bypass capacitor. The LM4906 also has an internal selectable gain of either 6dB or 12dB. In addition, no output coupling capacitors or bootstrap capacitors are required which makes the LM4906 ideally suited for cell phone and other low voltage portable applications.

The LM4906 contains advanced pop and click circuitry that eliminates noise, which would otherwise occur during turn-on and turn-off transitions.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4906 features a low -power consumption shutdown mode (the part is enabled by pulling the SD pin high). Additionally, the LM4906 features an internal thermal shutdown protection mechanism.

The LM4906 is an audio power amplifier primarily designed for demanding applications in mobile phones and other portable communication device applications. It is capable of delivering 1W of continuous average power to an 8Ω BTL load with less than 1% distortion (THD+N) from a +5V power supply.

The LM4906 is the first Texas Instruments Boomer Power Amplifier that does not require an external PSRR bypass capacitor. The LM4906 also has an internal selectable gain of either 6dB or 12dB. In addition, no output coupling capacitors or bootstrap capacitors are required which makes the LM4906 ideally suited for cell phone and other low voltage portable applications.

The LM4906 contains advanced pop and click circuitry that eliminates noise, which would otherwise occur during turn-on and turn-off transitions.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4906 features a low -power consumption shutdown mode (the part is enabled by pulling the SD pin high). Additionally, the LM4906 features an internal thermal shutdown protection mechanism.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM4906 1W, Bypass-Cap-less Audio Amp w/Internal Selectable Gain datasheet (Rev. E) 03 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM4906MMBD — 1W, Bypass-Capacitor-less Audio Power Amplifier with Internal Selectable Gain

The LM4906 is capable of delivering 1W of continuous average power to an 8Ω BTL load with less than 1% distortion (THD+N) from a +5V power supply.

It is the first Texas Instruments Boomer Power Amplifier that does not require an external PSRR bypass capacitor. In addition, no output coupling (...)

Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
VSSOP (DGK) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos