PCM1774
- Analog Front End:
- Stereo Single-Ended Input
- Microphone Amplifier (12 dB, 20 dB)
- Analog Back End:
- Stereo/Mono Line Output With Volume
- Stereo/Mono Headphone Amplifier With Volume
- Analog Performance:
- Dynamic Range: 93 dB
- 40-mW + 40-mW Headphone Output at RL = 16
- Power Supply Voltage
- 1.71 V to 3.6 V for Digital I/O Section
- 1.71 V to 3.6 V for Digital Core Section
- 2.4 V to 3.6 V for Analog Section
- 2.4 V to 3.6 V for Power Amplifier Section
- Low Power Dissipation:
- 6.4 mW in Playback, 1.8 V/2.4 V, 44.1 kHz
- 3.3 µW in Power Down
- Sampling Frequency: 5 kHz to 50 kHz
- Operation From a Single Clock Input Without PLL
- System Clock:
- Common-Audio Clock (256 fS/384 fS), 12/24, 13/26, 13.5/27, 19.2/38.4, 19.68/39.36 MHz
- 2 (I2C™) or 3 (SPI) Wire Serial Control
- Programmable Function by Register Control:
- Digital Attenuation: 0 dB to -62 dB
- Digital Gain of DAC: 0, 6, 12, 18 dB
- Power Up/Down Control for Each Module
- 6-dB to -70-dB Gain for Analog Outputs
- 0/12/20 dB for Microphone Input
- 0-dB to -21-dB Gain for Analog Mixing
- Three-Band Tone Control and 3D Sound
- Analog Mixing Control
- Pop-Noise Reduction Circuit
- Short Protection Circuit
- Package: 4-mm × 4-mm QFN Package
- Operation Temperature Range: -40°C to 85°C
- APPLICATIONS
- Portable Audio Player, Cellular Phone
- Video Camcorder, Digital Still Camera
- PMP/DMB/PND
I2C is a trademark of Philips Electronics.
The PCM1774 is a low-power stereo DAC designed for portable digital audio applications. The device integrates headphone amplifier, line amplifier, line input, boost amplifier, programmable gain control, analog mixing, and sound effects. It is available in a small-footprint, 4-mm × 4-mm QFN package. The PCM1774 supports right-justified, left-justified, I2S, and DSP formats, providing easy interfacing to audio DSP and decoder/encoder chips. Sampling rates up to 50 kHz are supported. The user-programmable functions are accessible through a two- or three-wire serial control port.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 16-Bit Low Power Stereo Audio DAC w/Analog Mixing Headphone Outputs datasheet | 30 Jul 2007 | |
EVM User's guide | DEM-DAI1774 EVM User's Guide | 15 Feb 2008 | ||
Application note | A Low Noise, Low Distortion Design for Antialiasing and Anti-Imaging Filters | 27 Sep 2000 | ||
Application note | THD+N Versus Frequency Characteristics and Spectra of the PCM1717/18/19/20/23/27 | 27 Sep 2000 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
VQFN (RGP) | 20 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.