text.skipToContent text.skipToNavigation
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

LMH1982SQE/NOPB ACTIVE

Multi-rate video clock generator with Genlock

US ECCN: EAR99 US/Local Export Classification Number

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
WQFN (RTV) | 32 250 | SMALL T&R 0 to 70
Package | Pins WQFN (RTV) | 32
Package qty | Carrier: 250 | SMALL T&R
Operating temperature range (°C) 0 to 70
View TI packaging information

Features for the LMH1982

  • Two Simultaneous LVDS Output Clocks with
    Selectable Frequencies and Hi-Z Capability:
    • SD Clock: 27 MHz or 67.5 MHz
    • HD Clock: 74.25 MHz, 74.25/1.001 MHz,
      148.5 MHz or 148.5/1.001 MHz
  • Low-Jitter Output Clocks May Be Directly
    Connected to an FPGA Serializer to Meet SMPTE
    SDI Jitter Specifications
  • Top of Frame (TOF) Pulse with Programmable
    Output Format Timing and Hi-Z Capability
  • Two reference ports (A and B) With H and V Sync
    Inputs
  • Supports Cross-Locking of Input and Output
    Timing
  • External Loop Filter Allows Control of Loop
    Bandwidth, Jitter Transfer, and Lock Time
    Characteristics
  • Free Run or Holdover Operation on Loss of
    Reference
  • User-Defined Free Run Control Voltage Input
  • I2C Interface and Control Registers
  • 3.3-V and 2.5-V Supplies

Description for the LMH1982

The LMH1982 device is a multi-rate video clock generator ideal for use in a wide range of 3-Gbps (3G), high-definition (HD), and standard-definition (SD) video applications, such as video synchronization, serial digital interface (SDI) serializer and deserializer (SerDes), video conversion, video editing, and other broadcast and professional video systems.

The LMH1982 can generate two simultaneous SD and HD clocks and a Top of Frame (TOF) pulse. In genlock mode, the device's phase locked loops (PLLs) can synchronize the output signals to H sync and V sync input signals applied to either of the reference ports. The input reference can have analog timing from Texas Instrument's LMH1981 multi-format video sync separator or digital timing from an SDI deserializer and should conform to the major SD and HD standards. When a loss of reference occurs, the device can default to free run operation where the output timing accuracy will be determined by the external bias on the free run control voltage input.

The LMH1982 can replace discrete PLLs and field-programmable gate array (FPGA) PLLs with multiple voltage controlled crystal oscillators (VCXOs). Only one 27.0000 MHz VCXO and loop filter are externally required for genlock mode. The external loop filter as well as programmable PLL parameters can provide narrow loop bandwidths to minimize jitter transfer. HD clock output jitter as low as 40 ps peak-to-peak can help designers using FPGA SerDes meet stringent SDI output jitter specifications.

The LMH1982 is offered in a space-saving 5 mm × 5 mm 32-pin WQFN package and provides low total power consumption of about 250 mW (typical).

Pricing


Qty Price (USD)
1-99 23.158
100-249 20.585
250-999 16.922
1,000+ 15.136