Added to Your Shopping Cart

Quality information
RoHS | No |
---|---|
REACH | Affected |
Lead finish / Ball material | SNPB |
MSL rating / Peak reflow | N/A for Pkg Type |
Quality, reliability & packaging information Information included:
|
View or download |
More CD54HC4002 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
CDIP (J) | 14 |
1 | TUBE |
-55 to 125 |
Package | Pins | CDIP (J) | 14 |
---|---|
Package qty | Carrier: |
1 | TUBE |
Operating temperature range (°C) | -55 to 125 |
Features for the CD54HC4002
- Typical Propagation Delay = 8ns at VCC = 5V, CL = 15pF, TA = 25°C
- Fanout (Over Temperature Range)
- Standard Outputs...10 LSTTL Loads
- Bus Driver Outputs...15 LSTTL Loads
- Wide Operating Temperature Range... 55°C to 125°C
- Balanced Propagation Delay and Transition Times
- Significant Power Reduction Compared to LSTTL Logic ICs
- HC Types
- 2V to 6V Operation
- High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
Description for the CD54HC4002
The HC4002 logic gate utilizes silicon gate CMOS technology to achieve operating speeds similar to LSTTL gates with the low power consumption of standard CMOS integrated circuits. All devices have the ability to drive 10 LSTTL loads. The HC4002 logic family is functional as well as pin compatible with the standard LS logic family.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 12.468 |
100-249 | 10.164 |
250-999 | 7.989 |
1,000+ | 6.776 |