text.skipToContent text.skipToNavigation

LM324N ACTIVE

4-Channel industry standard operational amplifier

Inventory: 602,778  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU, SN
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
PDIP (N) | 14 25 | TUBE
0 to 70
Package | Pins PDIP (N) | 14
Package qty | Carrier: 25 | TUBE
Operating temperature range (℃) 0 to 70
View TI packaging information

Features for the LM324

  • 2-kV ESD Protection for:
    • LM224K, LM224KA
    • LM324K, LM324KA
    • LM2902K, LM2902KV, LM2902KAV
  • Wide Supply Ranges
    • Single Supply: 3 V to 32 V
      (26 V for LM2902)
    • Dual Supplies: ±1.5 V to ±16 V
      (±13 V for LM2902)
  • Low Supply-Current Drain Independent of
    Supply Voltage: 0.8 mA Typical
  • Common-Mode Input Voltage Range Includes
    Ground, Allowing Direct Sensing Near Ground
  • Low Input Bias and Offset Parameters
    • Input Offset Voltage: 3 mV Typical
      A Versions: 2 mV Typical
    • Input Offset Current: 2 nA Typical
    • Input Bias Current: 20 nA Typical
      A Versions: 15 nA Typical
  • Differential Input Voltage Range Equal to
    Maximum-Rated Supply Voltage:
    32 V (26 V for LM2902)
  • Open-Loop Differential Voltage Amplification:
    100 V/mV Typical
  • Internal Frequency Compensation
  • On Products Compliant to MIL-PRF-38535,
    All Parameters are Tested Unless Otherwise
    Noted. On All Other Products, Production
    Processing Does Not Necessarily Include Testing
    of All Parameters.

Description for the LM324

These devices consist of four independent high-gain frequency-compensated operational amplifiers that are designed specifically to operate from a single supply or split supply over a wide range of voltages.

Pricing


Qty Price (USD)
1+ 0.083