text.skipToContent text.skipToNavigation

LMH6672MR/NOPB ACTIVE

Dual, High Output Current, High Speed Op Amp

Inventory: 14,170
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-260C-168 HR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
HSOIC (DDA) | 8 95 | TUBE
-40 to 85
Package | Pins HSOIC (DDA) | 8
Package qty | Carrier 95 | TUBE
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the LMH6672

  • High Output Drive
    •  19.2 VPP Differential Output Voltage,
      RL = 50 Ω
    •  9.6 VPP Single-ended Output Voltage,
      RL = 25 Ω
  • High Output Current
    •  ±200 mA @ VO = 9 VPP, VS = 12 V
  • Low Distortion
    •  105 dB SFDR @ 100 kHz, VO = 8.4 VPP,
      RL = 25 Ω
    •  98 dB SFDR @ 1MHz, VO = 2 VPP,
      RL = 100 Ω
  • High Speed
    •  90 MHz 3 dB Bandwidth (G = 2)
    •  135 V/µs Slew Rate
  • Low Noise
    •  3.1 nV/√Hz: Input Noise Voltage
    •  1.8 pA/√Hz: Input Noise Current
  • Low Supply Current: 7.2mA/amp
  • Single-supply Operation: 5 V to 12 V
  • Stable for Gain of +2V/V or Higher
  • Available in 8-pin SOIC and SO PowerPAD (DDA)

Description for the LMH6672

The LMH6672 is a low cost, dual high speed op amp capable of driving signals to within 1 V of the power supply rails. It features the high output drive with low distortion required for the demanding application of a single supply xDSL line driver.

When connected as a differential output driver, the LMH6672 can drive a 50-Ω load to 16.8 VPP swing with only −98 dBc distortion, fully supporting the peak upstream power levels for upstream full-rate ADSL. The LMH6672 is fully specified for operation with 5-V and 12-V supplies. Ideal for PCI modem cards and xDSL modems.

Pricing


Qty Price (USD)
1-99 3.636
100-249 3.186
250-999 2.234
1,000+ 1.8

Additional package qty | carrier options

Package qty | Carrier 2,500 | LARGE T&R
Inventory 35,000
Qty | Price (USD) 1ku | 1.522 1-99 3.074 100-249 2.694 250-999 1.889 1,000+ 1.522
Custom reel may be available