Packaging information
Package | Pins SOT-SC70 (DCK) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 1,000 | SMALL T&R |
Features for the LPV521
- For VS = 5V, typical unless otherwise noted:
- Supply current at VCM = 0.3V: 400nA (max)
- Operating voltage range: 1.6V to 5.5V
- Low TCVOS: 3.5µV/°C (max)
- VOS: 1mV (max)
- Input bias current: 40fA
- PSRR: 109dB
- CMRR: 102dB
- Open-loop gain: 132dB
- Gain bandwidth product: 6.2kHz
- Slew rate: 2.4V/ms
- Input voltage noise at f = 100Hz: 255nV/√Hz
- Temperature range: −40°C to +125°C
Description for the LPV521
The LPV521 is a single, nanopower, 552nW amplifier designed for ultra-long-life battery applications. The operating voltage range of 1.6V to 5.5V coupled with typically 351nA of supply current make this device an excellent choice for RFID readers and remote-sensor nanopower applications. The device has an input common-mode voltage 0.1V over the rails, specified TCVOS, and voltage-swing-to-the-rail output performance. The LPV521 has a carefully designed CMOS input stage that outperforms competitors with typically 40fA IBIAS currents. This low input current significantly reduces IBIAS and IOS errors introduced in megohm resistance, high-impedance photodiode and charge sense applications. The LPV521 is a member of the PowerWise family, and has an exceptional power-to-performance ratio.
The wide input common-mode voltage range, specified 1mV VOS and 3.5µV/°C TCVOS enables accurate and stable measurement for both high-side and low-side current sensing.
EMI protection is designed into the device to reduce sensitivity to unwanted RF signals from cell phones or other RFID readers.
The LPV521 is offered in 5-pin SC70 and 8-pin PDIP packages.