text.skipToContent text.skipToNavigation

MC3303D ACTIVE

Quadruple Low-Power Operational Amplifier

Same as: MC3303DG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

US ECCN: EAR99 US/Local Export Classification Number

Inventory:  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOIC (D) | 14 50 | TUBE
-40 to 85
Package | Pins SOIC (D) | 14
Package qty | Carrier: 50 | TUBE
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the MC3303

  • Wide Range of Supply Voltages, Single Supply ...3 V to 36 V or Dual Supplies
  • Class AB Output Stage
  • True Differential Input Stage
  • Low Input Bias Current
  • Internal Frequency Compensation
  • Short-Circuit Protection
  • Designed to Be Interchangeable With Motorola MC3303, MC3403

Description for the MC3303

The MC3303 and the MC3403 are quadruple operational amplifiers similar in performance to the uA741, but with several distinct advantages. They are designed to operate from a single supply over a range of voltages from 3 V to 36 V. Operation from split supplies also is possible, provided the difference between the two supplies is 3 V to 36 V. The common-mode input range includes the negative supply. Output range is from the negative supply to VCC – 1.5 V. Quiescent supply currents are less than one-half those of the uA741.

The MC3303 is characterized for operation from –40°C to 85°C, and the MC3403 is characterized for operation from 0°C to 70°C.

Pricing


Qty Price (USD)
1-99 0.716
100-249 0.551
250-999 0.406
1,000+ 0.29

Additional package qty | carrier options

Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price (USD) 1ku | 0.246 1-99 0.608 100-249 0.467 250-999 0.344 1,000+ 0.246
Custom reel may be available