Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the OPA2189
- Ultra-high precision:
- Zero-drift: 0.005 µV/°C (OPA189)
- Ultra-low offset voltage: 3 µV maximum (OPA189)
- Excellent dc precision:
- CMRR: 168 dB
- Open-loop gain: 170 dB
- Low noise:
- en at 1 kHz: 5.2 nV/√Hz
- 0.1-Hz to 10-Hz noise: 0.1 µVPP
- Excellent dynamic performance:
- Gain bandwidth: 14 MHz
- Slew rate: 20 V/µs
- Fast settling: 10-V step, 0.01% in 1.1 µs
- Robust design:
- MUX-friendly inputs
- RFI/EMI filtered inputs
- Wide supply range: 4.5 V to 36 V
- Quiescent current: 1.7 mA (maximum)
- Rail-to-rail output
- Input includes negative rail
Description for the OPA2189
The OPA189, OPA2189, and OPA4189 (OPAx189) high-precision operational amplifiers are ultra-low noise, fast-settling, zero-drift devices that provide rail-to-rail output operation and feature a unique MUX-friendly architecture and controlled start-up system. These features and excellent ac performance, combined with only 0.4 µV of offset voltage and 0.005µV/°C of drift over temperature for the single-channel version, make the OPAx189 a great choice for precision instrumentation, signal measurement, and active filtering applications. Moreover, the MUX-friendly input architecture prevents inrush current when applying large input differential voltages, which improves settling performance in multichannel systems, all while providing robust ESD protection during shipment, handling, and assembly.
All versions are specified from –40°C to +125°C.