text.skipToContent text.skipToNavigation

OPA2241UA ACTIVE

Dual, 5V single-supply, micro power operational amplifiers

Same as: OPA2241UAG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Inventory: 5,293
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
SOIC (D) | 8 75 | TUBE
I (-40 to 85)
Package | Pins SOIC (D) | 8
Package qty | Carrier 75 | TUBE
Operating temperature range (°C) I (-40 to 85)
View TI packaging information

Features for the OPA2241

Description for the OPA2241

Pricing


Qty Price (USD)
1-99 $4.232
100-249 $3.450
250-999 $2.712
1,000+ $2.300

Additional package qty | carrier options

Package qty | Carrier 2,500 | LARGE T&R
Inventory 10,225
Qty | Price (USD) 1ku | $1.917 1-99 $3.872 100-249 $3.393 250-999 $2.379 1,000+ $1.917
Custom reel may be available