text.skipToContent text.skipToNavigation

OPA2691I-14D ACTIVE

Dual Wideband Current Feedback Operational Amplifier,with Disable

Inventory: 3,864
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
SOIC (D) | 14 50 | TUBE
I (-40 to 85)
Package | Pins SOIC (D) | 14
Package qty | Carrier 50 | TUBE
Operating temperature range (°C) I (-40 to 85)
View TI packaging information

Features for the OPA2691

  • FLEXIBLE SUPPLY RANGE:
       +5V to +12V Single Supply
       ±2.5V to ±6V Dual Supply
  • WIDEBAND +5V OPERATION: 190MHz (G =+2)
  • UNITY-GAIN STABLE: 280MHz (G =1)
  • HIGH OUTPUT CURRENT: 190mA
  • OUTPUT VOLTAGE SWING: ±4.0V
  • HIGH SLEW RATE: 2100V/µs
  • LOW SUPPLY CURRENT: 5.1mA/ch
  • LOW DISABLED CURRENT: 150 µA/ch
  • APPLICATIONS
    • xDSL LINE DRIVER/RECEIVER
    • MATCHED I/Q CHANNEL AMPLIFIER
    • BROADBAND VIDEO BUFFERS
    • HIGH-SPEED IMAGING CHANNELS
    • PORTABLE INSTRUMENTS
    • DIFFERENTIAL ADC DRIVERS
    • ACTIVE FILTERS
    • WIDEBAND INVERTING SUMMING

All trademarks are the property of their respective owners.

Description for the OPA2691

The OPA2691 sets a new level of performance for broadband dual current-feedback op amps. Operating on a very low 5.1mA/ch supply current, the OPA2691 offers a slew rate and output power normally associated with a much higher supply current. A new output stage architecture delivers a high output current with minimal voltage headroom and crossover distortion. This gives exceptional single-supply operation. Using a single +5V supply, the OPA2691 can deliver a 1V to 4V output swing with over 150mA drive current and 190MHz bandwidth. This combination of features makes the OPA2691 an ideal RGB line driver or single-supply Analog-to-Digital Converter (ADC) input driver.

The OPA2691’s low 5.1mA/ch supply current is precisely trimmed at 25°C. This trim, along with low drift over temperature, ensures lower maximum supply current than competing products. System power may be further reduced by using the optional disable control pin (SO-14 only). Leaving this disable pin open, or holding it HIGH, gives normal operation. If pulled LOW, the OPA2691 supply current drops to less than 150 µA/ch while the output goes into a high impedance state. This feature may be used for power savings.

Pricing


Qty Price (USD)
1-99 $4.197
100-249 $3.422
250-999 $2.689
1,000+ $2.281

Additional package qty | carrier options

Package qty | Carrier 2,500 | LARGE T&R
Inventory 17,500
Qty | Price (USD) 1ku | $1.901 1-99 $3.498 100-249 $2.852 250-999 $2.241 1,000+ $1.901
Custom reel may be available