OPA37GP ACTIVE
Ultra-low noise (4.5-nV/√Hz), 100-µV offset, decompensated precision operational amplifier
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | N/A for Pkg Type |
Quality, reliability & packaging information Information included:
|
View or download |
More OPA37 information
Packaging information
Features for the OPA37
- LOW NOISE: 4.5nV/
Hz max at 1kHz
- LOW OFFSET: 100µV max
- LOW DRIFT: 0.4µV/°C
- HIGH OPEN-LOOP GAIN: 117dB min
- HIGH COMMON-MODE REJECTION: 100dB min
- HIGH POWER-SUPPLY REJECTION: 94dB min
- FITS OP-07, OP-05, AD510, AND AD517 SOCKETS
- APPLICATIONS
- PRECISION INSTRUMENTATION
- DATA ACQUISITION
- TEST EQUIPMENT
- PROFESSIONAL AUDIO EQUIPMENT
- TRANSDUCER AMPLIFIERS
- RADIATION HARD EQUIPMENT
All trademarks are the property of their respective owners.
Description for the OPA37
The OPA27 and OPA37 are ultra-low noise, high-precision monolithic operational amplifiers.
Laser-trimmed thin-film resistors provide excellent long-term voltage offset stability and allow superior voltage offset compared to common zener-zap techniques.
A unique bias current cancellation circuit allows bias and offset current specifications to be met over the full 40°C to +85°C temperature range.
The OPA27 is internally compensated for unity-gain stability. The decompensated OPA37 requires a closed-loop gain 5.
The Texas Instruments OPA27 and OPA37 are improved replacements for the industry-standard OP-27 and OP-37.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 2.773 |
100-249 | 2.43 |
250-999 | 1.704 |
1,000+ | 1.373 |